Our Brands

Impact-Company-Logo-English Black-01-177x54

Schneider Electric USA Website

Welcome to our website.
Image of SRT5KXLT-5KTF - APC Smart-UPS 5kVA 2U Tower Step-Down Transformer + 192V Battery Pack

SRT5KXLT-5KTF - APC Smart-UPS 5kVA 2U Tower Step-Down Transformer + 192V Battery Pack

Smart-UPS On-Line,Package with Step-Down Transformer, 5kVA

Date: Jul 07 2015 | Type: Technical Drawing
Languages: English | Version: 1.0
Subtype: Typical Drawing
Document Number: SPD_SCUA-9XKGYW_EN

Files

File Name
SCUA-9XKGYW_R0_EN.pdf
SRT5KXLT-5KTF_-_APC_Smart-UPS_5kVA_2U_Tower_Step-Down_Transformer_+_192V_Battery_Pack.dwg

Need help?

Product Selector

Quickly and easily find the right products and accessories for your applications.

Get a Quote

Start your sales inquiry online and an expert will connect with you.

Where to buy?

Easily find the nearest Schneider Electric distributor in your location.

Help Center

Find support resources for all your needs, in one place.