Product Line:
Circuit Breakers
Resolution:
Conductor: Al/Cu
Lugs per kit: 1
Construction: I-line M and P frame breakers, individually mounted M frame breakers
Conductors: 4
Size: 3/0 - 500 kcmil
Strip length: 1.2 in.
Torque:
Wire binding screw torque: 442.5 lb-in
Lug mounting screw torque: 190 lb-in
NOTE:
Tool required: Screwdriver, POZIDRIV #2 or #3, or slotted. Socket Wrench, 7mm hex (for wire binding screw). Torque Wrench, 5/16 in. or 8mm.
Circuit Breakers
Resolution:
Conductor: Al/Cu
Lugs per kit: 1
Construction: I-line M and P frame breakers, individually mounted M frame breakers
Conductors: 4
Size: 3/0 - 500 kcmil
Strip length: 1.2 in.
Torque:
Wire binding screw torque: 442.5 lb-in
Lug mounting screw torque: 190 lb-in
NOTE:
Tool required: Screwdriver, POZIDRIV #2 or #3, or slotted. Socket Wrench, 7mm hex (for wire binding screw). Torque Wrench, 5/16 in. or 8mm.
Released for:Schneider Electric USA