Product Line:
Circuit Breakers
Resolution:
Conductor: Cu
Lugs per kit: 3
Construction: Individually mounted breakers.
Tool required: Screwdriver, POZIDRIV #2 or #3, or slotted. Socket Wrench, 7mm hex (for wire binding screw). Torque Wrench, 5/16 in. or 8mm.
Conductors: 4
Size: 3/0 - 500 kcmil
Strip length: Top holes 1.25 in., Bottom holes 2.25 in.
Wire binding screw torque: 442.5 lb-in
Lug mounting screw torque: 190 lb-in
Circuit Breakers
Resolution:
Conductor: Cu
Lugs per kit: 3
Construction: Individually mounted breakers.
Tool required: Screwdriver, POZIDRIV #2 or #3, or slotted. Socket Wrench, 7mm hex (for wire binding screw). Torque Wrench, 5/16 in. or 8mm.
Conductors: 4
Size: 3/0 - 500 kcmil
Strip length: Top holes 1.25 in., Bottom holes 2.25 in.
Wire binding screw torque: 442.5 lb-in
Lug mounting screw torque: 190 lb-in