Search FAQs
What are the number of operations for an medium voltage switchgear?<br /><br />See resolution operations for all products.
Issue:
What is the difference between electrically held and mechanically held lighting contactors?
Product Line:
Switchgear
Environment:
Product Features
Resolution:
NUMBER OF OPERATIONS
600A Switch: 5kV HVL 15kV HVL 5kV HVL/cc 15kV HVL/cc
No Load 600 600 1000 1000
Full Load 50 30 100 100
1200A Switch: 5kV HVL 15kV HVL 5kV HVL/cc1 5kV HVL/cc
No Load 250 250 1000 1000
Full Load 20 10 26 26
MiniBreak Switch 5kV 200A
No Load Operations 750
Full Load Operations 100
Visi/Vac Circuit Interrupter
No Load Operations 5000
Full Load Operations 2500
MetalClad Circuit Breaker
No Load Operations 10000
Full Load Operations 5000
What is the difference between electrically held and mechanically held lighting contactors?
Product Line:
Switchgear
Environment:
Product Features
Resolution:
NUMBER OF OPERATIONS
600A Switch: 5kV HVL 15kV HVL 5kV HVL/cc 15kV HVL/cc
No Load 600 600 1000 1000
Full Load 50 30 100 100
1200A Switch: 5kV HVL 15kV HVL 5kV HVL/cc1 5kV HVL/cc
No Load 250 250 1000 1000
Full Load 20 10 26 26
MiniBreak Switch 5kV 200A
No Load Operations 750
Full Load Operations 100
Visi/Vac Circuit Interrupter
No Load Operations 5000
Full Load Operations 2500
MetalClad Circuit Breaker
No Load Operations 10000
Full Load Operations 5000
Released for:Schneider Electric USA
Explore more
Category:
Explore more
Category: