Issue:
Do we have conduit adapters converting metric to standard threads?
Product Line:
Sensors
Environment:
Products sold in North America
Cause:
Product features.
Resolution:
DE9PA3112-A= 11mm to 1/2` NPT
DE9PA3162-A= 16mm to 1/2` NPT
DE9PA3214-A= 21mm to 3/4`` NPT
DE9PA3132-A= 13mm to 1/2`` NPT
DE9PA3291-A= 29 mm to 1`` NPT
DE9RA1012= CM10 to 1/2`` NPT
DE9RA1212= CM12 to 1/2`` NPT
DE9RA1412= CM14 to 1/2`` NPT
DE9RA1434= CM14 to 3/4`` NPT
Do we have conduit adapters converting metric to standard threads?
Product Line:
Sensors
Environment:
Products sold in North America
Cause:
Product features.
Resolution:
DE9PA3112-A= 11mm to 1/2` NPT
DE9PA3162-A= 16mm to 1/2` NPT
DE9PA3214-A= 21mm to 3/4`` NPT
DE9PA3132-A= 13mm to 1/2`` NPT
DE9PA3291-A= 29 mm to 1`` NPT
DE9RA1012= CM10 to 1/2`` NPT
DE9RA1212= CM12 to 1/2`` NPT
DE9RA1412= CM14 to 1/2`` NPT
DE9RA1434= CM14 to 3/4`` NPT
Released for:Schneider Electric USA
Issue:
Do we have conduit adapters converting metric to standard threads?
Product Line:
Sensors
Environment:
Products sold in North America
Cause:
Product features.
Resolution:
DE9PA3112-A= 11mm to 1/2` NPT
DE9PA3162-A= 16mm to 1/2` NPT
DE9PA3214-A= 21mm to 3/4`` NPT
DE9PA3132-A= 13mm to 1/2`` NPT
DE9PA3291-A= 29 mm to 1`` NPT
DE9RA1012= CM10 to 1/2`` NPT
DE9RA1212= CM12 to 1/2`` NPT
DE9RA1412= CM14 to 1/2`` NPT
DE9RA1434= CM14 to 3/4`` NPT
Do we have conduit adapters converting metric to standard threads?
Product Line:
Sensors
Environment:
Products sold in North America
Cause:
Product features.
Resolution:
DE9PA3112-A= 11mm to 1/2` NPT
DE9PA3162-A= 16mm to 1/2` NPT
DE9PA3214-A= 21mm to 3/4`` NPT
DE9PA3132-A= 13mm to 1/2`` NPT
DE9PA3291-A= 29 mm to 1`` NPT
DE9RA1012= CM10 to 1/2`` NPT
DE9RA1212= CM12 to 1/2`` NPT
DE9RA1412= CM14 to 1/2`` NPT
DE9RA1434= CM14 to 3/4`` NPT
Released for:Schneider Electric USA