Issue:
Replacement cables for test kits S33595 and S33594
Product Line:
Circuit Breakers
Resolution:
The FFTK and HHTK have 2 different cables for testing breakers.
S48907
The 7 pin test cable is catalog number S48907. It is used for testing PowerPacT M, P, and R frame breakers and MasterPact NT and NW breakers with these trip units:
ET1.0M, ET1.0I, ET1.0
Micrologic 2.0, 3.0, 5.0
Micrologic 2.0A, 3.0A, 5.0A, 7.0A
Micrologic 5.0P, 5.0H, 7.0P, 7.0H
Micrologic 6.0A, 6.0P, 6.0H
NOTE: There is a label on the cable that shows number 5100512198, and another label shows 33590. Neither of these should be used to order a replacement cable. The correct number is S48907.
S48908
The 2 pin test cable is catalog number S48908. It is used for testing STR trip units on Compact NS and Powerpact D frame breakers with these trip units:
STR22ME, STR22GE, STR22SE, STR23SE, STR23SP, STR43ME, STR53UP, STR53UE
Replacement cables for test kits S33595 and S33594
Product Line:
Circuit Breakers
Resolution:
The FFTK and HHTK have 2 different cables for testing breakers.
S48907
The 7 pin test cable is catalog number S48907. It is used for testing PowerPacT M, P, and R frame breakers and MasterPact NT and NW breakers with these trip units:
ET1.0M, ET1.0I, ET1.0
Micrologic 2.0, 3.0, 5.0
Micrologic 2.0A, 3.0A, 5.0A, 7.0A
Micrologic 5.0P, 5.0H, 7.0P, 7.0H
Micrologic 6.0A, 6.0P, 6.0H
NOTE: There is a label on the cable that shows number 5100512198, and another label shows 33590. Neither of these should be used to order a replacement cable. The correct number is S48907.
S48908
The 2 pin test cable is catalog number S48908. It is used for testing STR trip units on Compact NS and Powerpact D frame breakers with these trip units:
STR22ME, STR22GE, STR22SE, STR23SE, STR23SP, STR43ME, STR53UP, STR53UE
Released for:Schneider Electric USA