Issue:
Standards for MV/HV Switchgears and Breakers
Product Line:
MV/HV Switchgears and Breakers
Environment:
Products sold and used in the United States
Resolution:
Switchgear standards:
IEEE C37.20.3-2013: IEEE Standard for Metal-Enclosed Interrupter Switchgear (1 kV to 38 kV)
IEEE C.37.20.2-2015: IEEE Standard for Metal-Clad Switchgear
Breaker standards:
IEEE C37.04-1999 (R2006): IEEE Standard Rating Structure for ac High-Voltage Circuit Breakers