undefined undefined
{}

Our Brands

Schneider Electric USA Website

Welcome to our website.
How can we help you today?
XB4/XB5 Contact Block & Operator Part Numbers
Issue:
What are the part numbers for the contact blocks for XB4 / ZB4 and XB5 / ZB5 operators?

Product Line:
Harmony Pushbuttons

Environment:
Harmony XB4/XB5 Push buttons

Cause:
Product selection

Resolution:
See tables below:

Add-On Contact Block (with screw clamp terminal connections) [4][5]

Description

Type of Contact

Catalog Number

N.O.

N.C.

Standard single contact blocks [6][7]

1

ZBE101

1

ZBE102

Standard double contact blocks [6][7]

2

ZBE203

2

ZBE204

1

1

ZBE205

Special contact blocks for low power switching [8]

1

ZBE1016

1

ZBE1026

Low-power switching

Dusty environment [8]
(IP5X, 50 µm dust)

1

ZBE1016P

1

ZBE1026P

Staggered contacts

Early make

N.O.

1

ZBE201

Late break

N.C.

1

ZBE202

Overlapping

N.O.+N.C.

1

1

ZB4BZ106

Staggered

N.O.+N.C.

2

ZB4BZ107



[4]: Electrical components with connection by printed circuit board pins are available. Refer to Catalog 9001CT0001 for more details.
[5]: Electrical components with connection by plug-in connector are available. Refer to Catalog9001CT0001for more details.


Contact Blocks [9]

Spring Terminal Connections, Contacts for Standard Applications

Description

Type of contact

N.O.

N.C.

Catalog Number

Contact blocks

Single

1

ZBE1015

1

ZBE1025

Single with
body/mounting collar

1

ZB4BZ1015

1

ZB4BZ1025

2

ZB4BZ1035

2

ZB4BZ1045

1

1

ZB4BZ1055

[9]:Additional blocks cannot be attached to the back of these contact blocks or light modules. However, spring terminal contact blocks can be mounted behind screw terminal contact blocks.

Schneider Electric USA

Explore more
Range:
Users group

Discuss this topic with experts

Visit our Community for first-hand insights from experts and peers on this topic and more.
Explore more
Range: