{}

Our Brands

Impact-Company-Logo-English Black-01-177x54

Schneider Electric USA Website

Welcome to our website.
How can we help you today?
What shunt trips are available for the Powerpact B-frame circuit breakers?
Issue:
Part numbers for B-frame breaker shunt trip modules

Product Line:
Molded Case Circuit Breakers

Resolution:
• Trips the circuit breaker when the control voltage rises above 70% of its rated voltage (Un)
• For use on 2, 3, and 4 pole breakers
See here for an installation video

Shunt Trip

Voltage

Factory-Installed Suffix

Field-Installable Catalog Number

Shunt

Standard AC

24 Vac 50/60 Hz

SK

LV426841

48 Vac 50/60 Hz

SL

LV426842

110–130 Vac 50/60 Hz

SA

LV426843

208–240 Vac 50/ 60 Hz
220–240 Vac 50 Hz
277 Vac 60 Hz

SD

LV426844

380–415 V 50 Hz
440–480 V 60 Hz

SH

LV426846

Standard DC

12 Vdc

SN

LV426850

24 Vdc

SO

LV426841

48 Vdc

SP

LV426842

125 Vdc

SR

LV426843

250 Vdc

SS

LV426844

Pre-wired shunt

Pre-Wired MX
(18 AWG wire lead length = 1 m)

Pre-wired AC

24 Vac 50/60 Hz

SKYH

LV426861

48 Vac 50/60 Hz

SLYH

LV426862

110–130 Vac 50/60 Hz

SAYH

LV426863

208–240 Vac 50/60 Hz
220–240 Vac 50 Hz
277 Vac 60 Hz

SDYH

LV426864

380–415 Vac 50 Hz
440–480 Vac 60 Hz

SHYH

LV426866

Pre-wired DC

24 Vdc

SOYH

LV426861

12 Vdc

SNYH

LV426870

48 Vdc

SPYH

LV426862

125 Vdc

SRYH

LV426863

250 Vdc

SSYH

LV426864




*Operating voltages for the shunt trip are visible through the front cover.
B frame pic showing control voltage

Schneider Electric USA