Ranges
Altivar 312 Solar
Variable speed drives for pumps with photovoltaic arrays The first variable speed drive compatible with a wide choice of pumps and solar arrays available on the local market.Part of AltivarView Products Altivar 312 Variable Frequency Drives VFD
The Altivar 312 ATV312 drive provides a compact, cost-effective adjustable speed control for asynchronous motors from 0.25 to 20 HP The Altivar™ 312 ATV312 mid-featured AC drive is designed to make industrial and commercial machines more energy efficient. With the highest over torque and the only drive with a remote graphic keypad in its class, the Altivar 312 is ideally suited to the needs of material handling, packaging, food and beverage, and other OEM machines. It comes standard with integrated communications port for Modbus and CANopen networks, optional cards for CANopen Daisy Chain, DeviceNet, and Profibus DP.Part of AltivarView Products Altivar 31C Variable Frequency Drive VFD
Enclosed drives for simple machines 0.18 to 15 kW IP55 Enclosed drives for simple machines 0.18 to 15 kW (0.25 to 20 Hp). This range allows full customization of the human-machine interface part of the enclosure. The ATV31C has removable blanking plates where either a Vario switch disconnect or GV2 circuit breaker can be added as well as up to four 22mm operators (pushbuttons, LEDs, potentiometer,etc).Part of AltivarView Products Altivar 32 Variable Frequency Drive VFD
Drives for complex machines 0.18 to 15 kW (0.25 to 20 Hp) The Altivar™ 32 ATV32 variable speed drive provides a high degree of performance and connectivity while reducing panel space and improving uptime. With its extra-slim, book-style design, the Altivar 32 allows users to mount it side-by-side and integrate it into tight spaces, minimizing wiring and machine costs. The Altivar 32 has the capability to perform logic, counting, and timing functions to replace external devices and has embedded safety such as Safe Torque Off and Safe Limited Speed.Part of AltivarView Products Altivar 61 Variable Frequency Drives VFD
Drives for variable torque from 1 to 900 HP. For the latest in high-performance drives for pump and fan applications consider using an Altivar Process ATV600 family drive Frequency inverters for 3-phase asynchronous motors from 1 to 900 HP, variable torque applications for 575-690V applications. For 230V and 460V drive applications consider the new Altivar Process ATV600 drive family.Part of AltivarView Products Altivar 71 Variable Frequency Drives VFD
ATV71 Drives for constant torque from 1 to 700 HP. For the latest in high-performance drives for heavy duty applications consider using an Altivar Process ATV900 family drive Frequency inverters for 3-phase asynchronous motors from 1 to 700 HP, constant torque applications for 575-690V applications. For 230V and 460V drive applications consider the new Altivar Process ATV900 drive family.Part of AltivarView Products