Ranges
CitectHMI Software
Entry level HMI software Entry level HMI software designed for OEMsView Details Harmony 9001B Standard-Duty Control Stations
Fully-assembled Control Stations designed for heavy-duty applications 9001B Control Stations are stainless steel or cast aluminum units with one, two or three product specific operators. Various enclosure options include NEMA 1, flush plate, NEMA 4 and NEMA 7/9.View Details Harmony XAP, XB2 SL 22 mm Push Button Control Stations
Metal control stations for 22 mm metal push buttons (XB4/ZB4 range) Metal control stations with 1 to 12 hole options using the Harmony® 22 mm XB4 Push Button rangePart of HarmonyView Products Harmony XALD, XALK 22 mm Plastic Control Stations
Plastic XALD/XALK control stations and enclosures for 22 mm plastic push buttons (XB5/ZB5 range) Plastic control stations with 1, 2, 3, 4 or 5 hole options using the Harmony® 22 mm XB5 Push Button rangePart of HarmonyView Products Launch Product Selector Harmony XAC Medium-Duty Pendant Stations
XAC pendant control stations equipped with 2 to 12 holes using custom 22 mm diameter buttons Pendant control stations for custom 22 mm push buttons with pre-assembled and un-assembled versions and various hole size options between 2 - 12 holesPart of HarmonyView Products Square D 9001 BW Pendant Stations
The 9001BW pendant is two-button fully-assembled unit for standard hoist applications. 9001 BW Control stations are fully assembled with two product specific operators with single-speed or two-speed options.Part of HarmonyView Products Square D 9001 SKYP Rugged-Duty Pendant Stations
Polymeric enclosures accommodate 2 through 10 push button units Square D, type SKYP series B pendant stations are designed for heavy duty applications. Made of high impact polycarbonate material.View Details