Ranges
Definite Purpose Starters
Available with current ratings from 20-50A Designed for applications with relatively low duty cycles, including air compressors, agricultural equipment, pumps, and HVAC equipment.View Products Fractional Horsepower Starters
Designed for overload protection as well as manual “On-Off” control for small motors. Type F fractional horsepower starters provide overload protection as well as manual “On-Off” control for small motors in a variety of industrial and commercial installations.View Products Launch Product Selector NEMA Circuit Breaker Combination Starters
NEMA sizes 0-7 with award-winning PowerPact circuit breakers NEMA sizes 0-7 with award-winning PowerPact circuit breakers, efficient long-lasting LED pilot lights and foam-in-place door sealsView Products Launch Product Selector NEMA Fusible Disconnect Switch Combination Starters
NEMA size 0-6 with fusible or non-fusible disconnect switch NEMA size 0-6 combination starters with a fusible or non-fusible disconnect switches, efficient long-lasting LED pilot lights, and foam-in-place door sealsView Products Launch Product Selector NEMA Type S Motor Starters (8536 8736 8606)
Available NEMA size 00-7 for non-reversing and NEMA size 00-5 for reversing electric motor applications Class 8536 and Class 8736 Type S magnetic starters are used to switch AC inductive motors with a variety of overload relay options. Type S NEMA motor starters are designed for operation at 600 VAC max, up to 600hp and with a max of 810AView Products Launch Product Selector Type M & T Integral Horsepower Starters
Manual motor starters available in NEMA sizes M0 - M1 Type M and T integral horsepower starters provide convenient “On-Off” operation of small single phase, polyphase, or DC motors.View Products Launch Product Selector