1 videos
Manual starter, integral horsepower, NEMA M0, 600VAC, 2 pole, 2HP at 230VAC, 1 phase, no indicator, NEMA 12
2510MBA1
Discontinued on:Sep 15, 2023
To be end-of-service on:Dec 31, 2024
2510MBA1 has not been replaced. Please contact your customer care center for more information.
Product availability: Non-Stock - Not normally stocked in distribution facility
This two pole, single phase manual starter is 2 hp at 230 V AC
NEMA size M-0 and NEMA 12 painted sheet steel
Inexpensive motor control where low voltage protection is NOT required
Environmental Data
Environmental Data
Use Better
Packaging made with recycled cardboard
No
Use Again
Take-back
No
Environmental Data
Schneider Electric aims to achieve Net Zero status by 2050 through supply chain partnerships, lower impact materials, and circularity via our ongoing “Use Better, Use Longer, Use Again” campaign to extend product lifetimes and recyclability.
Need more information? Check our technical FAQs!
Easily find answers to the most frequently asked questions.