![Schneider Electric 9001KA2 Picture](https://download.schneider-electric.com/files?p_Doc_Ref=9001KA2_DA19&p_File_Type=rendition_369_jpg&default_image=DefaultProductImage.png)
![Schneider Electric 9001KA2 Picture](https://download.schneider-electric.com/files?p_Doc_Ref=9001KA2_DA19&p_File_Type=rendition_64_gif&default_image=DefaultProductImage.png)
![Schneider Electric 9001KA2 Picture](https://download.schneider-electric.com/files?p_Doc_Ref=9001KA2_front&p_File_Type=rendition_64_gif&default_image=DefaultProductImage.png)
![Schneider Electric 9001KA2 Picture](https://download.schneider-electric.com/files?p_Doc_Ref=9001KA2_right&p_File_Type=rendition_64_gif&default_image=DefaultProductImage.png)
![+ 4](https://download.schneider-electric.com/files?p_Doc_Ref=9001KA2_rear&p_File_Type=rendition_64_gif&default_image=DefaultProductImage.png)
30mm Push Button, Types K, SK or KX, contact block, 1 NO
9001KA2
Sustainability
Guide to assessing product sustainability is a white paper that clarifies global eco-label standards and how to interpret environmental declarations.
Mercury free
RoHS exemption information
REACh Regulation
EU RoHS Directive
Pro-active compliance (Product out of EU RoHS legal scope)
China RoHS Regulation
WEEE
![](https://www.se.com/ww/product-shop-static/assets/images/icon/WEEE.png)
The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins.
California proposition 65
WARNING: This product can expose you to chemicals including: Nickel compounds, which is known to the State of California to cause cancer, and Di-isodecyl phthalate (DIDP), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Need more information? Check our technical FAQs!
Easily find answers to the most frequently asked questions.