![Schneider Electric 9001KR3U Picture](https://download.schneider-electric.com/files?p_Doc_Ref=9001KR3U_MAIN_2024&p_File_Type=rendition_369_jpg&default_image=DefaultProductImage.png)
Roll over image to zoom in
![Schneider Electric 9001KR3U Picture](https://download.schneider-electric.com/files?p_Doc_Ref=9001KR3U_MAIN_2024&p_File_Type=rendition_64_gif&default_image=DefaultProductImage.png)
![Schneider Electric 9001KR3U Picture](https://download.schneider-electric.com/files?p_Doc_Ref=9001KR3U_Rear_2024&p_File_Type=rendition_64_gif&default_image=DefaultProductImage.png)
![Schneider Electric 9001KR3U Picture](https://download.schneider-electric.com/files?p_Doc_Ref=9001KR3U_Right_2024&p_File_Type=rendition_64_gif&default_image=DefaultProductImage.png)
![+ 8](https://download.schneider-electric.com/files?p_Doc_Ref=9001KR3U_Front_2024&p_File_Type=rendition_64_gif&default_image=DefaultProductImage.png)
+ 8
2 videos
30mm Push Button, Type K, push button, no guard, universal
9001KR3U
Product availability: Stock - Normally stocked in distribution facility
Improved security thanks to finger-safe contact blocks and light modules
Robustness to withstand the harshest environments
Easy, secure mounting system
Environmental Data
Environmental Data
Use Better
Packaging made with recycled cardboard
Yes
Use Again
Take-back
No
Environmental Data
Schneider Electric aims to achieve Net Zero status by 2050 through supply chain partnerships, lower impact materials, and circularity via our ongoing “Use Better, Use Longer, Use Again” campaign to extend product lifetimes and recyclability.
Need more information? Check our technical FAQs!
Easily find answers to the most frequently asked questions.