![Schneider Electric 9001KS401 Picture](https://download.schneider-electric.com/files?p_Doc_Ref=9001KS401_MAIN_2024&p_File_Type=rendition_369_jpg&default_image=DefaultProductImage.png)
![Schneider Electric 9001KS401 Picture](https://download.schneider-electric.com/files?p_Doc_Ref=9001KS401_MAIN_2024&p_File_Type=rendition_64_gif&default_image=DefaultProductImage.png)
![Schneider Electric 9001KS401 Picture](https://download.schneider-electric.com/files?p_Doc_Ref=9001KS401_Left_2024&p_File_Type=rendition_64_gif&default_image=DefaultProductImage.png)
![Schneider Electric 9001KS401 Picture](https://download.schneider-electric.com/files?p_Doc_Ref=9001KS401_Right_2024&p_File_Type=rendition_64_gif&default_image=DefaultProductImage.png)
![Schneider Electric 9001KS401 Picture](https://download.schneider-electric.com/files?p_Doc_Ref=9001KS401_Front_2024&p_File_Type=rendition_64_gif&default_image=DefaultProductImage.png)
![Schneider Electric 9001KS401 Picture](https://download.schneider-electric.com/files?p_Doc_Ref=9001KS401_Rear_2024&p_File_Type=rendition_64_gif&default_image=DefaultProductImage.png)
Selector switch head, Harmony 9001K, metal, without handle, 30mm, 3 positions, stay put
9001KS401
Discontinued on:Oct 31, 2024
Product availability: Non-Stock - Not normally stocked in distribution facility
Environmental Data
Schneider Electric aims to achieve Net Zero status by 2050 through supply chain partnerships, lower impact materials, and circularity via our ongoing “Use Better, Use Longer, Use Again” campaign to extend product lifetimes and recyclability.
Need more information? Check our technical FAQs!
Easily find answers to the most frequently asked questions.