![Schneider Electric 9AS7A120 Picture](https://download.schneider-electric.com/files?p_Doc_Ref=9AS7A120_DA20&p_File_Type=rendition_369_jpg&default_image=DefaultProductImage.png)
Roll over image to zoom in
![Schneider Electric 9AS7A120 Picture](https://download.schneider-electric.com/files?p_Doc_Ref=9AS7A120_DA20&p_File_Type=rendition_64_gif&default_image=DefaultProductImage.png)
![Schneider Electric 9AS7A120 Picture](https://download.schneider-electric.com/files?p_Doc_Ref=9AS7A120_LEFT&p_File_Type=rendition_64_gif&default_image=DefaultProductImage.png)
![Schneider Electric 9AS7A120 Picture](https://download.schneider-electric.com/files?p_Doc_Ref=9AS7A120_RIGHT&p_File_Type=rendition_64_gif&default_image=DefaultProductImage.png)
![Schneider Electric 9AS7A120 Picture](https://download.schneider-electric.com/files?p_Doc_Ref=9AS7A120_FRONT&p_File_Type=rendition_64_gif&default_image=DefaultProductImage.png)
1 videos
Power Relays, Harmony 9A, SPDT, 30A, flanged panel mount, sealed, 120V AC
9AS7A120
Product availability: Non-Stock - Not normally stocked in distribution facility
Environmental performance of the product Learn more
Sustainable by Design
Sustainability![Green Premium™](https://www.se.com/ww/product-shop-static/assets/images/brand/greenpremium.svg)
Green PremiumTM label is Schneider Electric’s commitment to delivering products with best-in-class environmental performance.
Green Premium promises compliance with the latest regulations, transparency on environmental impacts, as well as circular and low-CO2 products.
Guide to assessing product sustainability is a white paper that clarifies global eco-label standards and how to interpret environmental declarations.
Guide to assessing product sustainability is a white paper that clarifies global eco-label standards and how to interpret environmental declarations.
![](https://img.youtube.com/vi/gQ2tiLNbSDY/maxresdefault.jpg)
Well-being performance
REACh free of SVHC
Toxic heavy metal free
Lead free
Mercury free
RoHS exemption information
PVC free
Silicon free
Phenolic free solution
Certifications & Standards
REACh Regulation
EU RoHS Directive
Compliant
China RoHS Regulation
Environmental Disclosure
WEEE
![](https://www.se.com/ww/product-shop-static/assets/images/icon/WEEE.png)
The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins.
Circularity Profile
California proposition 65
WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Need more information? Check our technical FAQs!
Easily find answers to the most frequently asked questions.