![Schneider Electric AR106 Picture](https://download.schneider-electric.com/files?p_Doc_Ref=SPD_KLCR-9U3MQ7_FL_H&p_File_Type=rendition_369_jpg&default_image=DefaultProductImage.png)
Roll over image to zoom in
![Schneider Electric AR106 Picture](https://download.schneider-electric.com/files?p_Doc_Ref=SPD_KLCR-9U3MQ7_FL_H&p_File_Type=rendition_64_gif&default_image=DefaultProductImage.png)
![Schneider Electric AR106 Picture](https://download.schneider-electric.com/files?p_Doc_Ref=SPD_KLCR-9U3N5N_B_H&p_File_Type=rendition_64_gif&default_image=DefaultProductImage.png)
![Schneider Electric AR106 Picture](https://download.schneider-electric.com/files?p_Doc_Ref=SPD_KLCR-9U3N99_D_H&p_File_Type=rendition_64_gif&default_image=DefaultProductImage.png)
![Schneider Electric AR106 Picture](https://download.schneider-electric.com/files?p_Doc_Ref=SPD_KLCR-9U3NDD_D_H&p_File_Type=rendition_64_gif&default_image=DefaultProductImage.png)
APC NetShelter 6U Wallmount Rack Enclosure Cabinet, Single Hinged, Switch Depth, Unassembled
AR106
Environmental performance of the product Learn more
Sustainable by Design
Sustainability![Green Premium™](https://www.se.com/cn/product-shop-static/assets/images/brand/greenpremium.svg)
Green PremiumTM label is Schneider Electric’s commitment to delivering products with best-in-class environmental performance.
Green Premium promises compliance with the latest regulations, transparency on environmental impacts, as well as circular and low-CO2 products.
Guide to assessing product sustainability is a white paper that clarifies global eco-label standards and how to interpret environmental declarations.
Guide to assessing product sustainability is a white paper that clarifies global eco-label standards and how to interpret environmental declarations.
![](https://img.youtube.com/vi/gQ2tiLNbSDY/maxresdefault.jpg)
Resource performance
Take-back program available
Well-being performance
RoHS exemption information
Certifications & Standards
REACh Regulation
EU RoHS Directive
Pro-active compliance (Product out of EU RoHS legal scope)
China RoHS Regulation
Pro-active China RoHS declaration (out of China RoHS legal scope)
Environmental Disclosure
Circularity Profile
Need more information? Check our technical FAQs!
Easily find answers to the most frequently asked questions.