![Schneider Electric ATV212HU40N4 Picture](https://download.schneider-electric.com/files?p_Doc_Ref=PF100607_ATV212HU40N4&p_File_Type=rendition_369_jpg&default_image=DefaultProductImage.png)
Roll over image to zoom in
![Schneider Electric ATV212HU40N4 Picture](https://download.schneider-electric.com/files?p_Doc_Ref=PF100607_ATV212HU40N4&p_File_Type=rendition_64_gif&default_image=DefaultProductImage.png)
![Schneider Electric ATV212HU40N4 Picture](https://download.schneider-electric.com/files?p_Doc_Ref=ATV212_IP20_S7_Left&p_File_Type=rendition_64_gif&default_image=DefaultProductImage.png)
![Schneider Electric ATV212HU40N4 Picture](https://download.schneider-electric.com/files?p_Doc_Ref=ATV212_IP20_S7_Bottom&p_File_Type=rendition_64_gif&default_image=DefaultProductImage.png)
![+ 3](https://download.schneider-electric.com/files?p_Doc_Ref=ATV212_IP20_S7_Top&p_File_Type=rendition_64_gif&default_image=DefaultProductImage.png)
+ 3
5 videos
variable speed drive, Altivar 212, 4kW, 5hp, 480V, 3 phases, with EMC, IP21
ATV212HU40N4
Product availability: Stock - Normally stocked in distribution facility
Centralized technical management
Instant viewing of the energy consumption
User-friendly
Compact size
Simple maintenance
Sustainability
Green PremiumTM label is Schneider Electric’s commitment to delivering products with best-in-class environmental performance.
Green Premium promises compliance with the latest regulations, transparency on environmental impacts, as well as circular and low-CO2 products.
Guide to assessing product sustainability is a white paper that clarifies global eco-label standards and how to interpret environmental declarations.
Guide to assessing product sustainability is a white paper that clarifies global eco-label standards and how to interpret environmental declarations.
Well-being performance
Mercury free
RoHS exemption information
REACh Regulation
EU RoHS Directive
Pro-active compliance (Product out of EU RoHS legal scope)
China RoHS Regulation
WEEE
![](https://www.se.com/ww/product-shop-static/assets/images/icon/WEEE.png)
The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins.
California proposition 65
WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Need more information? Check our technical FAQs!
Easily find answers to the most frequently asked questions.