![Schneider Electric ATV320D11N4B Picture](https://download.schneider-electric.com/files?p_Doc_Ref=ATV320_63440_CPF16037&p_File_Type=rendition_369_jpg&default_image=DefaultProductImage.png)
Roll over image to zoom in
![Schneider Electric ATV320D11N4B Picture](https://download.schneider-electric.com/files?p_Doc_Ref=ATV320_63440_CPF16037&p_File_Type=rendition_64_gif&default_image=DefaultProductImage.png)
![Schneider Electric ATV320D11N4B Picture](https://download.schneider-electric.com/files?p_Doc_Ref=ATV320D11N4B_bottom_45x4&p_File_Type=rendition_64_gif&default_image=DefaultProductImage.png)
![Schneider Electric ATV320D11N4B Picture](https://download.schneider-electric.com/files?p_Doc_Ref=ATV320D15N4B_top_45x4&p_File_Type=rendition_64_gif&default_image=DefaultProductImage.png)
![Schneider Electric ATV320D11N4B Picture](https://download.schneider-electric.com/files?p_Doc_Ref=ATV320D11N4B_rear_45x4&p_File_Type=rendition_64_gif&default_image=DefaultProductImage.png)
5 videos
variable speed drive, Altivar Machine ATV320, 11kW, 380 to 500V, 3 phases, book
ATV320D11N4B
Motor power kW:
Product availability: Stock - Normally stocked in distribution facility
Save time and space
Less downtime and maintenance costs
Optimized for ventilation and pumping applications: up to 30% energy savings
Advanced connectivity reduce your initial investment while keeping flexibility in design
Control of asynchronous and synchronous motors, including IE2, IE3 and PM motors
Environmental performance of the product Learn more
Sustainable by Design
Sustainability![Green Premium™](https://www.se.com/cn/product-shop-static/assets/images/brand/greenpremium.svg)
Green PremiumTM label is Schneider Electric’s commitment to delivering products with best-in-class environmental performance.
Green Premium promises compliance with the latest regulations, transparency on environmental impacts, as well as circular and low-CO2 products.
Guide to assessing product sustainability is a white paper that clarifies global eco-label standards and how to interpret environmental declarations.
Guide to assessing product sustainability is a white paper that clarifies global eco-label standards and how to interpret environmental declarations.
![](https://img.youtube.com/vi/gQ2tiLNbSDY/maxresdefault.jpg)
Resource performance
Upgraded components available
Well-being performance
Mercury free
RoHS exemption information
Certifications & Standards
REACh Regulation
EU RoHS Directive
Pro-active compliance (Product out of EU RoHS legal scope)
China RoHS Regulation
Environmental Disclosure
WEEE
![](https://www.se.com/cn/product-shop-static/assets/images/icon/WEEE.png)
The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins.
Circularity Profile
California proposition 65
WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Need more information? Check our technical FAQs!
Easily find answers to the most frequently asked questions.