![Schneider Electric ATV930D22N4 Picture](https://download.schneider-electric.com/files?p_Doc_Ref=PF151202&p_File_Type=rendition_369_jpg&default_image=DefaultProductImage.png)
Roll over image to zoom in
![Schneider Electric ATV930D22N4 Picture](https://download.schneider-electric.com/files?p_Doc_Ref=PF151202&p_File_Type=rendition_64_gif&default_image=DefaultProductImage.png)
![Schneider Electric ATV930D22N4 Picture](https://download.schneider-electric.com/files?p_Doc_Ref=ATV930_S3_FORTIS_Bottom&p_File_Type=rendition_64_gif&default_image=DefaultProductImage.png)
![Schneider Electric ATV930D22N4 Picture](https://download.schneider-electric.com/files?p_Doc_Ref=ATV930_S3_FORTIS_Top&p_File_Type=rendition_64_gif&default_image=DefaultProductImage.png)
![+ 4](https://download.schneider-electric.com/files?p_Doc_Ref=ATV930_S3_FORTIS_Left&p_File_Type=rendition_64_gif&default_image=DefaultProductImage.png)
+ 4
6 videos
variable speed drive, Altivar Process ATV900, ATV930, 22kW, 400 to 480V, with braking unit, IP21
ATV930D22N4
Product availability: Stock - Normally stocked in distribution facility
Embedded power measurement and energy dashboard
Embedded process monitoring and control
Stop and Go function to reduce energy consumption
Asset monitoring and protection
Drift monitoring
Environmental performance of the product Learn more
Sustainable by Design
Sustainability![Green Premium™](https://www.se.com/ww/product-shop-static/assets/images/brand/greenpremium.svg)
Green PremiumTM label is Schneider Electric’s commitment to delivering products with best-in-class environmental performance.
Green Premium promises compliance with the latest regulations, transparency on environmental impacts, as well as circular and low-CO2 products.
Guide to assessing product sustainability is a white paper that clarifies global eco-label standards and how to interpret environmental declarations.
Guide to assessing product sustainability is a white paper that clarifies global eco-label standards and how to interpret environmental declarations.
![](https://img.youtube.com/vi/gQ2tiLNbSDY/maxresdefault.jpg)
Resource performance
Upgraded components available
Well-being performance
Mercury free
RoHS exemption information
Certifications & Standards
REACh Regulation
EU RoHS Directive
Pro-active compliance (Product out of EU RoHS legal scope)
China RoHS Regulation
Environmental Disclosure
WEEE
![](https://www.se.com/ww/product-shop-static/assets/images/icon/WEEE.png)
The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins.
Circularity Profile
California proposition 65
WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Need more information? Check our technical FAQs!
Easily find answers to the most frequently asked questions.