Meter mains, QO, CSED, ringed socket, 400A, semi flush mount, Class 320 manual bypass
CU12L400CB150
Discontinued on:Sep 15, 2023
To be end-of-service on:Dec 31, 2024
CU12L400CB150 has not been replaced. Please contact your customer care center for more information.
Product availability: Non-Stock - Not normally stocked in distribution facility
Includes 1 2-pole 150A 120/240 VAC main supply ready assembled circuit-breaker
4-jaw Class 320 test block bypass ringed meter socket
Suitable for use as service entrance equipment
NEMA type 3R enclosure for outdoor use
UL listed and ANSI certified
Environmental performance of the product Learn more
Sustainable by Design
Transparency
RoHS/REACh
Sustainability
Green PremiumTM label is Schneider Electric’s commitment to delivering products with best-in-class environmental performance.
Green Premium promises compliance with the latest regulations, transparency on environmental impacts, as well as circular and low-CO2 products.
Guide to assessing product sustainability is a white paper that clarifies global eco-label standards and how to interpret environmental declarations.
Guide to assessing product sustainability is a white paper that clarifies global eco-label standards and how to interpret environmental declarations.
Well-being performance
Mercury free
RoHS exemption information
Certifications & Standards
REACh Regulation
EU RoHS Directive
Compliant with Exemptions
China RoHS Regulation
Product out of China RoHS scope. Substance declaration for your information.
Environmental Disclosure
Circularity Profile
No need of specific recycling operations
California proposition 65
"WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov"
Need more information? Check our technical FAQs!
Easily find answers to the most frequently asked questions.