Circuit breaker, PowerPacT M, 300A to 800A, 2 pole, 600VAC, 25kA, lugs, adjustable trip, 80%
MJL26800E10
Discontinued on:Nov 20, 2023
MJL26800E10 has not been replaced. Please contact your customer care center for more information.
Product availability: Non-Stock - Not normally stocked in distribution facility
Available in 2 or 3 pole design
Standard 80% rating only
Common mounting holes, handle locations, and trim dimensions
Environmental Data
Environmental Data
Carbon footprint (kg CO2 eq, Total Life cycle)
2003
Use Better
Packaging made with recycled cardboard
Yes
Use Again
Take-back
No
Environmental Data
Schneider Electric aims to achieve Net Zero status by 2050 through supply chain partnerships, lower impact materials, and circularity via our ongoing “Use Better, Use Longer, Use Again” campaign to extend product lifetimes and recyclability.
Need more information? Check our technical FAQs!
Easily find answers to the most frequently asked questions.