![Schneider Electric RC3040M200SL Picture](https://download.schneider-electric.com/files?p_Doc_Ref=RC3040M200SL_DA19&p_File_Type=rendition_369_jpg&default_image=DefaultProductImage.png)
Roll over image to zoom in
![Schneider Electric RC3040M200SL Picture](https://download.schneider-electric.com/files?p_Doc_Ref=RC3040M200SL_DA19&p_File_Type=rendition_64_gif&default_image=DefaultProductImage.png)
![Schneider Electric RC3040M200SL Picture](https://download.schneider-electric.com/files?p_Doc_Ref=RC3040M200SL_Dim&p_File_Type=rendition_64_gif&default_image=DefaultProductImage.png)
![Schneider Electric RC3040M200SL Picture](https://download.schneider-electric.com/files?p_Doc_Ref=RC3040M200SL_HL&p_File_Type=rendition_64_gif&default_image=DefaultProductImage.png)
All in one, Homeline, combination service entrance, ringless socket, 200A, surface, 30 spaces, 40 circuits, 22kA SCCR, OH, UG, lever bypass
RC3040M200SL
Product availability: Stock - Normally stocked in distribution facility
Environmental performance of the product Learn more
Sustainable by Design
Sustainability![Green Premium™](https://www.se.com/cn/product-shop-static/assets/images/brand/greenpremium.svg)
Green PremiumTM label is Schneider Electric’s commitment to delivering products with best-in-class environmental performance.
Green Premium promises compliance with the latest regulations, transparency on environmental impacts, as well as circular and low-CO2 products.
Guide to assessing product sustainability is a white paper that clarifies global eco-label standards and how to interpret environmental declarations.
Guide to assessing product sustainability is a white paper that clarifies global eco-label standards and how to interpret environmental declarations.
![](https://img.youtube.com/vi/gQ2tiLNbSDY/maxresdefault.jpg)
Well-being performance
Mercury free
RoHS exemption information
Certifications & Standards
REACh Regulation
EU RoHS Directive
Compliant with Exemptions
China RoHS Regulation
Product out of China RoHS scope. Substance declaration for your information.
Environmental Disclosure
Circularity Profile
No need of specific recycling operations
California proposition 65
WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Need more information? Check our technical FAQs!
Easily find answers to the most frequently asked questions.