![Schneider Electric SMX3000RMLV2U Picture](https://download.schneider-electric.com/files?p_Doc_Ref=APC-SLIE-85ZK3W_00&p_File_Type=rendition_369_jpg&default_image=DefaultProductImage.png)
Roll over image to zoom in
![Schneider Electric SMX3000RMLV2U Picture](https://download.schneider-electric.com/files?p_Doc_Ref=APC-SLIE-85ZK3W_00&p_File_Type=rendition_64_gif&default_image=DefaultProductImage.png)
![Schneider Electric SMX3000RMLV2U Picture](https://download.schneider-electric.com/files?p_Doc_Ref=SPD_SLIE-85ZHSL_A_H&p_File_Type=rendition_64_gif&default_image=DefaultProductImage.png)
![Schneider Electric SMX3000RMLV2U Picture](https://download.schneider-electric.com/files?p_Doc_Ref=SPD_SLIE-85ZK3W_B_H&p_File_Type=rendition_64_gif&default_image=DefaultProductImage.png)
![Schneider Electric SMX3000RMLV2U Picture](https://download.schneider-electric.com/files?p_Doc_Ref=SPD_SLIE-85ZK3W_L_H&p_File_Type=rendition_64_gif&default_image=DefaultProductImage.png)
![Schneider Electric SMX3000RMLV2U Picture](https://download.schneider-electric.com/files?p_Doc_Ref=SPD_SLIE-85ZK3W_D_V&p_File_Type=rendition_64_gif&default_image=DefaultProductImage.png)
![Schneider Electric SMX3000RMLV2U Picture](https://download.schneider-electric.com/files?p_Doc_Ref=SPD_SLIE-85ZHSL_M_V&p_File_Type=rendition_64_gif&default_image=DefaultProductImage.png)
APC Smart-UPS X, Line Interactive, 3kVA, Rack/tower convertible 2U, 100V-127V, 3x 5-15R+3x 5-20R+1x L5-30R NEMA, SmartSlot, Extended runtime
SMX3000RMLV2U
Product availability: Stock - Normally stocked in distribution facility
2880VA/2700W line interactive pure sine wave 2U rack/tower UPS (rail kit included)
User-selectable low voltage setting of 100V-127V
Add up to 10 external battery packs (SMX120RMBP2U)
Graceful shutdown using serial or USB cables via PowerChute Serial Shutdown
Automatic Voltage Regulation keeps output voltage within acceptable user selectable levels
Environmental performance of the product Learn more
Sustainable by Design
+ Lifecycle Services
WASSEMUPS-3R-SB-00
WSTRTUP-SB-00
Sustainability![Green Premium™](https://www.se.com/cn/product-shop-static/assets/images/brand/greenpremium.svg)
Green PremiumTM label is Schneider Electric’s commitment to delivering products with best-in-class environmental performance.
Green Premium promises compliance with the latest regulations, transparency on environmental impacts, as well as circular and low-CO2 products.
Guide to assessing product sustainability is a white paper that clarifies global eco-label standards and how to interpret environmental declarations.
Guide to assessing product sustainability is a white paper that clarifies global eco-label standards and how to interpret environmental declarations.
![](https://img.youtube.com/vi/gQ2tiLNbSDY/maxresdefault.jpg)
Resource performance
Energy efficient product
Take-back program available
Well-being performance
Mercury free
RoHS exemption information
Certifications & Standards
REACh Regulation
EU RoHS Directive
Compliant with Exemptions
Environmental Disclosure
Circularity Profile
California proposition 65
WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Need more information? Check our technical FAQs!
Easily find answers to the most frequently asked questions.