![Schneider Electric SQR141U1WHW Picture](https://download.schneider-electric.com/files?p_Doc_Ref=SQR141U1WHW_IOP-def_WD&p_File_Type=rendition_369_jpg&default_image=DefaultProductImage.png)
Roll over image to zoom in
![Schneider Electric SQR141U1WHW Picture](https://download.schneider-electric.com/files?p_Doc_Ref=SQR141U1WHW_IOP-def_WD&p_File_Type=rendition_64_gif&default_image=DefaultProductImage.png)
![Schneider Electric SQR141U1WHW Picture](https://download.schneider-electric.com/files?p_Doc_Ref=SQR141U1WHW_IOP-bot_WD&p_File_Type=rendition_64_gif&default_image=DefaultProductImage.png)
![Schneider Electric SQR141U1WHW Picture](https://download.schneider-electric.com/files?p_Doc_Ref=SQR141U1WHW_IOP-top_WD&p_File_Type=rendition_64_gif&default_image=DefaultProductImage.png)
![+ 3](https://download.schneider-electric.com/files?p_Doc_Ref=SQR141U1WHW_IOP-back_WD&p_File_Type=rendition_64_gif&default_image=DefaultProductImage.png)
+ 3
5 videos
Switch, X Series, single pole, 3 way, WiFi connected, white, matte finish
SQR141U1WHW
Product availability: Stock - Normally stocked in distribution facility
X Series 15A Single Pole/3-Way Wi-Fi Energy Monitoring Rocker Switch Matte White
Wi-Fi switch connects directly to the home network - no hub required
Schedules are stored in the device and will execute even if the internet is down
Control remotely via Wi-FI with Wiser Home app
Sold individually
Environmental performance of the product Learn more
Sustainable by Design
Sustainability![Green Premium™](https://www.se.com/cn/product-shop-static/assets/images/brand/greenpremium.svg)
Green PremiumTM label is Schneider Electric’s commitment to delivering products with best-in-class environmental performance.
Green Premium promises compliance with the latest regulations, transparency on environmental impacts, as well as circular and low-CO2 products.
Guide to assessing product sustainability is a white paper that clarifies global eco-label standards and how to interpret environmental declarations.
Guide to assessing product sustainability is a white paper that clarifies global eco-label standards and how to interpret environmental declarations.
![](https://img.youtube.com/vi/gQ2tiLNbSDY/maxresdefault.jpg)
Well-being performance
REACh free of SVHC
Toxic heavy metal free
Mercury free
RoHS exemption information
Certifications & Standards
REACh Regulation
EU RoHS Directive
Compliant
China RoHS Regulation
Pro-active China RoHS declaration (out of China RoHS legal scope)
Environmental Disclosure
Circularity Profile
No need of specific recycling operations
California proposition 65
WARNING: This product can expose you to chemicals including: carbon black, which is known to the State of California to cause cancer, and Bisphenol A (BPA), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Need more information? Check our technical FAQs!
Easily find answers to the most frequently asked questions.