![Schneider Electric SQR441U1WHW Picture](https://download.schneider-electric.com/files?p_Doc_Ref=SQR441U1WHW_IOP-def_CL_SE&p_File_Type=rendition_369_jpg&default_image=DefaultProductImage.png)
Roll over image to zoom in
![Schneider Electric SQR441U1WHW Picture](https://download.schneider-electric.com/files?p_Doc_Ref=SQR441U1WHW_IOP-def_CL_SE&p_File_Type=rendition_64_gif&default_image=DefaultProductImage.png)
![Schneider Electric SQR441U1WHW Picture](https://download.schneider-electric.com/files?p_Doc_Ref=SQR441U1WHW_IOP-top_CL_SE&p_File_Type=rendition_64_gif&default_image=DefaultProductImage.png)
![Schneider Electric SQR441U1WHW Picture](https://download.schneider-electric.com/files?p_Doc_Ref=SQR441U1WHW_IOP-defB_CL_SE&p_File_Type=rendition_64_gif&default_image=DefaultProductImage.png)
![+ 7](https://download.schneider-electric.com/files?p_Doc_Ref=SQR441U1WHW_IOP-bot_CL_SE&p_File_Type=rendition_64_gif&default_image=DefaultProductImage.png)
+ 7
5 videos
Socket-outlet, X Series, 15A, decorator, tamper resistant, WiFi connected, white, matte finish
SQR441U1WHW
Product availability: Stock - Normally stocked in distribution facility
X Series 15A 125V Tamper Resistant Wi-Fi Energy Monitoring Duplex Outlet Matte White
Wi-FI outlet connects directly to the home network - no hub required
Child-safe design, with tamper-resistant shutters
Control remotely via Wi-FI with Wiser Home app
Sold individually
Sustainability
Green PremiumTM label is Schneider Electric’s commitment to delivering products with best-in-class environmental performance.
Green Premium promises compliance with the latest regulations, transparency on environmental impacts, as well as circular and low-CO2 products.
Guide to assessing product sustainability is a white paper that clarifies global eco-label standards and how to interpret environmental declarations.
Guide to assessing product sustainability is a white paper that clarifies global eco-label standards and how to interpret environmental declarations.
Well-being performance
REACh free of SVHC
Toxic heavy metal free
Mercury free
RoHS exemption information
REACh Regulation
EU RoHS Directive
Compliant
China RoHS Regulation
Pro-active China RoHS declaration (out of China RoHS legal scope)
California proposition 65
WARNING: This product can expose you to chemicals including: carbon black, which is known to the State of California to cause cancer, and Bisphenol A (BPA), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Need more information? Check our technical FAQs!
Easily find answers to the most frequently asked questions.