![Schneider Electric SUM3000RMXL2U Picture](https://download.schneider-electric.com/files?p_Doc_Ref=APC-STOS-7RTCBZ_00&p_File_Type=rendition_369_jpg&default_image=DefaultProductImage.png)
![Schneider Electric SUM3000RMXL2U Picture](https://download.schneider-electric.com/files?p_Doc_Ref=APC-STOS-7RTCBZ_00&p_File_Type=rendition_64_gif&default_image=DefaultProductImage.png)
![Schneider Electric SUM3000RMXL2U Picture](https://download.schneider-electric.com/files?p_Doc_Ref=SPD_STOS-7RRU78_A_H&p_File_Type=rendition_64_gif&default_image=DefaultProductImage.png)
![Schneider Electric SUM3000RMXL2U Picture](https://download.schneider-electric.com/files?p_Doc_Ref=SPD_STOS-7RS4U9_A_H&p_File_Type=rendition_64_gif&default_image=DefaultProductImage.png)
![Schneider Electric SUM3000RMXL2U Picture](https://download.schneider-electric.com/files?p_Doc_Ref=SPD_STOS-7RTME2_A_H&p_File_Type=rendition_64_gif&default_image=DefaultProductImage.png)
![Schneider Electric SUM3000RMXL2U Picture](https://download.schneider-electric.com/files?p_Doc_Ref=SPD_STOS-7RTFDF_A_H&p_File_Type=rendition_64_gif&default_image=DefaultProductImage.png)
![+ 3](https://download.schneider-electric.com/files?p_Doc_Ref=SPD_STOS-7RS5SK_A_V&p_File_Type=rendition_64_gif&default_image=DefaultProductImage.png)
+ 3
APC Smart-UPS XL Modular 3000VA 120V Rackmount/Tower
SUM3000RMXL2U
Discontinued on:Mar 29, 2023
End-of-service on:Jun 30, 2023
Recommended replacement(s)
Environmental performance of the product Learn more
Sustainable by Design
+ Lifecycle Services
WADV1PEAA
WASSEMUPS-3R-SB-00
Sustainability![Green Premium™](https://www.se.com/cn/product-shop-static/assets/images/brand/greenpremium.svg)
Green PremiumTM label is Schneider Electric’s commitment to delivering products with best-in-class environmental performance.
Green Premium promises compliance with the latest regulations, transparency on environmental impacts, as well as circular and low-CO2 products.
Guide to assessing product sustainability is a white paper that clarifies global eco-label standards and how to interpret environmental declarations.
Guide to assessing product sustainability is a white paper that clarifies global eco-label standards and how to interpret environmental declarations.
![](https://img.youtube.com/vi/gQ2tiLNbSDY/maxresdefault.jpg)
Resource performance
Energy efficient product
Take-back program available
Well-being performance
Mercury free
RoHS exemption information
Certifications & Standards
REACh Regulation
EU RoHS Directive
Compliant with Exemptions
Environmental Disclosure
Circularity Profile
California proposition 65
WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Need more information? Check our technical FAQs!
Easily find answers to the most frequently asked questions.
SUM3000RMXL2U is replaced by: