![Schneider Electric SY150K250D Picture](https://download.schneider-electric.com/files?p_Doc_Ref=SPD_SLIE-8CLJ6J_FR_H&p_File_Type=rendition_369_jpg&default_image=DefaultProductImage.png)
Roll over image to zoom in
![Schneider Electric SY150K250D Picture](https://download.schneider-electric.com/files?p_Doc_Ref=SPD_SLIE-8CLJ6J_FR_H&p_File_Type=rendition_64_gif&default_image=DefaultProductImage.png)
![Schneider Electric SY150K250D Picture](https://download.schneider-electric.com/files?p_Doc_Ref=SPD_SLIE-8CLJ6J_FS_H&p_File_Type=rendition_64_gif&default_image=DefaultProductImage.png)
![Schneider Electric SY150K250D Picture](https://download.schneider-electric.com/files?p_Doc_Ref=SPD_SLIE-8CLJ6J_B_H&p_File_Type=rendition_64_gif&default_image=DefaultProductImage.png)
Symmetra PX 150kW Scalable to 250kW without Maintenance Bypass or Distribution-Parallel Capable
SY150K250D
+ Lifecycle Services
WMBRS1-MB-T9B6
WMBRS10-MB-T9B6
Sustainability
Green PremiumTM label is Schneider Electric’s commitment to delivering products with best-in-class environmental performance.
Green Premium promises compliance with the latest regulations, transparency on environmental impacts, as well as circular and low-CO2 products.
Guide to assessing product sustainability is a white paper that clarifies global eco-label standards and how to interpret environmental declarations.
Guide to assessing product sustainability is a white paper that clarifies global eco-label standards and how to interpret environmental declarations.
Resource performance
Energy efficient product
EU RoHS Directive
Not compliant
California proposition 65
WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Need more information? Check our technical FAQs!
Easily find answers to the most frequently asked questions.