![Schneider Electric SYAXR9B9 Picture](https://download.schneider-electric.com/files?p_Doc_Ref=SPD_STOS-7RS3DW_FL_V&p_File_Type=rendition_369_jpg&default_image=DefaultProductImage.png)
Roll over image to zoom in
![Schneider Electric SYAXR9B9 Picture](https://download.schneider-electric.com/files?p_Doc_Ref=SPD_STOS-7RS3DW_FL_V&p_File_Type=rendition_64_gif&default_image=DefaultProductImage.png)
![Schneider Electric SYAXR9B9 Picture](https://download.schneider-electric.com/files?p_Doc_Ref=SPD_STOS-7RS4TB_FL_V&p_File_Type=rendition_64_gif&default_image=DefaultProductImage.png)
![Schneider Electric SYAXR9B9 Picture](https://download.schneider-electric.com/files?p_Doc_Ref=SPD_STOS-7RRSUN_B_H&p_File_Type=rendition_64_gif&default_image=DefaultProductImage.png)
![Schneider Electric SYAXR9B9 Picture](https://download.schneider-electric.com/files?p_Doc_Ref=SPD_STOS-7RRQFZ_B_V&p_File_Type=rendition_64_gif&default_image=DefaultProductImage.png)
![Schneider Electric SYAXR9B9 Picture](https://download.schneider-electric.com/files?p_Doc_Ref=SPD_STOS-7RRS2C_A_H&p_File_Type=rendition_64_gif&default_image=DefaultProductImage.png)
APC SYMMETRA LX EXTENDED RUN TOWER W/9 SYBT5 , 208V
SYAXR9B9
Environmental performance of the product Learn more
Sustainable by Design
+ Lifecycle Services
WPCAVUPS-UG-01
WMBRS12-MB-T5
Sustainability![Green Premium™](https://www.se.com/cn/product-shop-static/assets/images/brand/greenpremium.svg)
Green PremiumTM label is Schneider Electric’s commitment to delivering products with best-in-class environmental performance.
Green Premium promises compliance with the latest regulations, transparency on environmental impacts, as well as circular and low-CO2 products.
Guide to assessing product sustainability is a white paper that clarifies global eco-label standards and how to interpret environmental declarations.
Guide to assessing product sustainability is a white paper that clarifies global eco-label standards and how to interpret environmental declarations.
![](https://img.youtube.com/vi/gQ2tiLNbSDY/maxresdefault.jpg)
Resource performance
Energy efficient product
Take-back program available
Well-being performance
RoHS exemption information
Certifications & Standards
REACh Regulation
EU RoHS Directive
Pro-active compliance (Product out of EU RoHS legal scope)
China RoHS Regulation
Product out of China RoHS scope. Substance declaration for your information.
Need more information? Check our technical FAQs!
Easily find answers to the most frequently asked questions.