![Schneider Electric XVC4B3 Picture](https://download.schneider-electric.com/files?p_Doc_Ref=XVC4_7769_CPODA2016003&p_File_Type=rendition_369_jpg&default_image=DefaultProductImage.png)
Roll over image to zoom in
![Schneider Electric XVC4B3 Picture](https://download.schneider-electric.com/files?p_Doc_Ref=XVC4_7769_CPODA2016003&p_File_Type=rendition_64_gif&default_image=DefaultProductImage.png)
![Schneider Electric XVC4B3 Picture](https://download.schneider-electric.com/files?p_Doc_Ref=XVC4B3_360_Top&p_File_Type=rendition_64_gif&default_image=DefaultProductImage.png)
![Schneider Electric XVC4B3 Picture](https://download.schneider-electric.com/files?p_Doc_Ref=XVC4B3_360_Right&p_File_Type=rendition_64_gif&default_image=DefaultProductImage.png)
![+ 4](https://download.schneider-electric.com/files?p_Doc_Ref=XVC4B3_360_Rear&p_File_Type=rendition_64_gif&default_image=DefaultProductImage.png)
+ 4
2 videos
Monolithic precabled tower light, Harmony XVC, plastic, red orange green, 40mm, tube mounting, steady, IP23, 24V AC DC
XVC4B3
Product availability: Stock - Normally stocked in distribution facility
Robustness and safety
Energy saving design with low power consumption
High resistance of LEDs to mechanical shock and vibration
Class I conforming to EN/IEC 61140
IP23 degree of protection
Sustainability
Green PremiumTM label is Schneider Electric’s commitment to delivering products with best-in-class environmental performance.
Green Premium promises compliance with the latest regulations, transparency on environmental impacts, as well as circular and low-CO2 products.
Guide to assessing product sustainability is a white paper that clarifies global eco-label standards and how to interpret environmental declarations.
Guide to assessing product sustainability is a white paper that clarifies global eco-label standards and how to interpret environmental declarations.
Well-being performance
Mercury free
RoHS exemption information
EU RoHS Directive
Pro-active compliance (Product out of EU RoHS legal scope)
China RoHS Regulation
Environmental Disclosure
Circularity Profile
California proposition 65
WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Need more information? Check our technical FAQs!
Easily find answers to the most frequently asked questions.