![Schneider Electric XVC6B15SK Picture](https://download.schneider-electric.com/files?p_Doc_Ref=XVC6B1K&p_File_Type=rendition_369_jpg&default_image=DefaultProductImage.png)
Roll over image to zoom in
![Schneider Electric XVC6B15SK Picture](https://download.schneider-electric.com/files?p_Doc_Ref=XVC6B1K&p_File_Type=rendition_64_gif&default_image=DefaultProductImage.png)
![Schneider Electric XVC6B15SK Picture](https://download.schneider-electric.com/files?p_Doc_Ref=XVC6B15SK_360_Rear&p_File_Type=rendition_64_gif&default_image=DefaultProductImage.png)
![+ 5](https://download.schneider-electric.com/files?p_Doc_Ref=XVC6B15SK_360_Top&p_File_Type=rendition_64_gif&default_image=DefaultProductImage.png)
+ 5
1 videos
Monolithic pre wired tower light, Harmony XVC, plastic, red, 60mm, base mounting, steady or flashing, buzzer, IP54, 24V AC DC
XVC6B15SK
Product availability: Stock - Normally stocked in distribution facility
Sustainability
Green PremiumTM label is Schneider Electric’s commitment to delivering products with best-in-class environmental performance.
Green Premium promises compliance with the latest regulations, transparency on environmental impacts, as well as circular and low-CO2 products.
Guide to assessing product sustainability is a white paper that clarifies global eco-label standards and how to interpret environmental declarations.
Guide to assessing product sustainability is a white paper that clarifies global eco-label standards and how to interpret environmental declarations.
Well-being performance
Mercury free
RoHS exemption information
EU RoHS Directive
Pro-active compliance (Product out of EU RoHS legal scope)
China RoHS Regulation
Environmental Disclosure
Circularity Profile
California proposition 65
"WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov"
Need more information? Check our technical FAQs!
Easily find answers to the most frequently asked questions.