![Schneider Electric ZB4BT6 Picture](https://download.schneider-electric.com/files?p_Doc_Ref=XB4_632_CPMFS17192&p_File_Type=rendition_369_jpg&default_image=DefaultProductImage.png)
Roll over image to zoom in
![Schneider Electric ZB4BT6 Picture](https://download.schneider-electric.com/files?p_Doc_Ref=XB4_632_CPMFS17192&p_File_Type=rendition_64_gif&default_image=DefaultProductImage.png)
![Schneider Electric ZB4BT6 Picture](https://download.schneider-electric.com/files?p_Doc_Ref=ZB4BT6_top_2023&p_File_Type=rendition_64_gif&default_image=DefaultProductImage.png)
![+ 5](https://download.schneider-electric.com/files?p_Doc_Ref=ZB4BT6_left_2023&p_File_Type=rendition_64_gif&default_image=DefaultProductImage.png)
+ 5
1 videos
Head for non illuminated push button, Harmony XB4, blue mushroom 40mm, 22mm, latching, push pull to release, unmarked
ZB4BT6
Bezel material:
Cap/operator or lens colour:
Product availability: Non-Stock - Not normally stocked in distribution facility
Environmental performance of the product Learn more
Sustainable by Design
Sustainability![Green Premium™](https://www.se.com/ww/product-shop-static/assets/images/brand/greenpremium.svg)
Green PremiumTM label is Schneider Electric’s commitment to delivering products with best-in-class environmental performance.
Green Premium promises compliance with the latest regulations, transparency on environmental impacts, as well as circular and low-CO2 products.
Guide to assessing product sustainability is a white paper that clarifies global eco-label standards and how to interpret environmental declarations.
Guide to assessing product sustainability is a white paper that clarifies global eco-label standards and how to interpret environmental declarations.
![](https://img.youtube.com/vi/gQ2tiLNbSDY/maxresdefault.jpg)
Well-being performance
REACh free of SVHC
Toxic heavy metal free
Mercury free
RoHS exemption information
Certifications & Standards
REACh Regulation
EU RoHS Directive
Pro-active compliance (Product out of EU RoHS legal scope)
China RoHS Regulation
Environmental Disclosure
Circularity Profile
California proposition 65
WARNING: This product can expose you to chemicals including: Di-isodecyl phthalate (DIDP), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Need more information? Check our technical FAQs!
Easily find answers to the most frequently asked questions.