![Schneider Electric ZB4BW313S Picture](https://download.schneider-electric.com/files?p_Doc_Ref=ZB4BW313S_Main_2023&p_File_Type=rendition_369_jpg&default_image=DefaultProductImage.png)
Roll over image to zoom in
![Schneider Electric ZB4BW313S Picture](https://download.schneider-electric.com/files?p_Doc_Ref=ZB4BW313S_Main_2023&p_File_Type=rendition_64_gif&default_image=DefaultProductImage.png)
![Schneider Electric ZB4BW313S Picture](https://download.schneider-electric.com/files?p_Doc_Ref=ZB4BW313S_Altern_Right_2022&p_File_Type=rendition_64_gif&default_image=DefaultProductImage.png)
![+ 5](https://download.schneider-electric.com/files?p_Doc_Ref=ZB4BW313S_Altern_Bottom_2022&p_File_Type=rendition_64_gif&default_image=DefaultProductImage.png)
+ 5
1 videos
Head for illuminated push button, Harmony XB4, metal, white flush, 22mm, universal LED, spring return, grooved lens
ZB4BW313S
Group of product:
Bezel material:
Operator additional information:
Cap/operator or lens colour:
Product availability: Stock - Normally stocked in distribution facility
Important message: A change in appearance may be noted on the product but does not affect its use in terms of function and safety. This makes it compatible with our Universal LED blocks
Quick and easy assembly and disassembly
Robustness to withstand harsh environments
Various types of connection: screw clamp, connector, Faston connector, spring terminal, or printed circuit board
Excellent mechanical connection with operator head
A wide choice of contact blocks for general purposes or specific applications
Environmental performance of the product Learn more
Sustainable by Design
Sustainability![Green Premium™](https://www.se.com/ww/product-shop-static/assets/images/brand/greenpremium.svg)
Green PremiumTM label is Schneider Electric’s commitment to delivering products with best-in-class environmental performance.
Green Premium promises compliance with the latest regulations, transparency on environmental impacts, as well as circular and low-CO2 products.
Guide to assessing product sustainability is a white paper that clarifies global eco-label standards and how to interpret environmental declarations.
Guide to assessing product sustainability is a white paper that clarifies global eco-label standards and how to interpret environmental declarations.
![](https://img.youtube.com/vi/gQ2tiLNbSDY/maxresdefault.jpg)
Well-being performance
REACh free of SVHC
Toxic heavy metal free
Mercury free
RoHS exemption information
Certifications & Standards
REACh Regulation
EU RoHS Directive
Pro-active compliance (Product out of EU RoHS legal scope)
China RoHS Regulation
Environmental Disclosure
Circularity Profile
Need more information? Check our technical FAQs!
Easily find answers to the most frequently asked questions.