![Schneider Electric ZB4FG7 Picture](https://download.schneider-electric.com/files?p_Doc_Ref=XB4_632_CPMFS18253&p_File_Type=rendition_369_jpg&default_image=DefaultProductImage.png)
Roll over image to zoom in
![Schneider Electric ZB4FG7 Picture](https://download.schneider-electric.com/files?p_Doc_Ref=XB4_632_CPMFS18253&p_File_Type=rendition_64_gif&default_image=DefaultProductImage.png)
![Schneider Electric ZB4FG7 Picture](https://download.schneider-electric.com/files?p_Doc_Ref=ZB4FG7_360_Left&p_File_Type=rendition_64_gif&default_image=DefaultProductImage.png)
![+ 4](https://download.schneider-electric.com/files?p_Doc_Ref=ZB4FG7_360_Bottom&p_File_Type=rendition_64_gif&default_image=DefaultProductImage.png)
+ 4
1 videos
Head for key selector switch, Harmony XB4, black key, flush, 30mm, 3 positions, center key withdrawal, key 455
ZB4FG7
Key withdrawal position:
Operator position information:
Return:
Product availability: Stock - Normally stocked in distribution facility
Quick and easy assembly and disassembly
Robustness to withstand harsh environments
Various types of connection: screw clamp, connector, Faston connector or spring terminal
Excellent mechanical connection with operator head
A wide choice of contact blocks for general purposes or specific applications (low current, standard)
Sustainability
Green PremiumTM label is Schneider Electric’s commitment to delivering products with best-in-class environmental performance.
Green Premium promises compliance with the latest regulations, transparency on environmental impacts, as well as circular and low-CO2 products.
Guide to assessing product sustainability is a white paper that clarifies global eco-label standards and how to interpret environmental declarations.
Guide to assessing product sustainability is a white paper that clarifies global eco-label standards and how to interpret environmental declarations.
Well-being performance
Mercury free
RoHS exemption information
REACh Regulation
EU RoHS Directive
Pro-active compliance (Product out of EU RoHS legal scope)
China RoHS Regulation
California proposition 65
WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Need more information? Check our technical FAQs!
Easily find answers to the most frequently asked questions.