![Schneider Electric ZB4FK1243 Picture](https://download.schneider-electric.com/files?p_Doc_Ref=ZB4FK1443_main_recolored&p_File_Type=rendition_369_jpg&default_image=DefaultProductImage.png)
Roll over image to zoom in
![Schneider Electric ZB4FK1243 Picture](https://download.schneider-electric.com/files?p_Doc_Ref=ZB4FK1443_main_recolored&p_File_Type=rendition_64_gif&default_image=DefaultProductImage.png)
![Schneider Electric ZB4FK1243 Picture](https://download.schneider-electric.com/files?p_Doc_Ref=ZB4FK1243_left_recolored&p_File_Type=rendition_64_gif&default_image=DefaultProductImage.png)
![Schneider Electric ZB4FK1243 Picture](https://download.schneider-electric.com/files?p_Doc_Ref=ZB4FK1243_bottom_recolored&p_File_Type=rendition_64_gif&default_image=DefaultProductImage.png)
![+ 4](https://download.schneider-electric.com/files?p_Doc_Ref=ZB4FK1443_front_recolored&p_File_Type=rendition_64_gif&default_image=DefaultProductImage.png)
+ 4
Head for illuminated selector switch, Harmony XB4, metal, red handle, 30mm, universal LED, 2 positions, stay put
ZB4FK1243
Product availability: Non-Stock - Not normally stocked in distribution facility
Important message: A change in appearance may be noted on the product but does not affect its use in terms of function and safety. This makes it compatible with our Universal LED blocks
Quick and easy assembly and disassembly
Robustness to withstand harsh environments
Various types of connection: screw clamp, connector, Faston connector, spring terminal, or printed circuit board
Excellent mechanical connection with operator head
A wide choice of contact blocks for general purposes or specific applications
Sustainability
Green PremiumTM label is Schneider Electric’s commitment to delivering products with best-in-class environmental performance.
Green Premium promises compliance with the latest regulations, transparency on environmental impacts, as well as circular and low-CO2 products.
Guide to assessing product sustainability is a white paper that clarifies global eco-label standards and how to interpret environmental declarations.
Guide to assessing product sustainability is a white paper that clarifies global eco-label standards and how to interpret environmental declarations.
Well-being performance
REACh free of SVHC
Toxic heavy metal free
Mercury free
RoHS exemption information
REACh Regulation
EU RoHS Directive
Pro-active compliance (Product out of EU RoHS legal scope)
China RoHS Regulation
California proposition 65
WARNING: This product can expose you to chemicals including: Di-isodecyl phthalate (DIDP), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Need more information? Check our technical FAQs!
Easily find answers to the most frequently asked questions.