![Schneider Electric ZB4FWCUST02 Picture](https://download.schneider-electric.com/files?p_Doc_Ref=XB4_632_CPMFS18374&p_File_Type=rendition_369_jpg&default_image=DefaultProductImage.png)
Roll over image to zoom in
![Schneider Electric ZB4FWCUST02 Picture](https://download.schneider-electric.com/files?p_Doc_Ref=XB4_632_CPMFS18374&p_File_Type=rendition_64_gif&default_image=DefaultProductImage.png)
![Schneider Electric ZB4FWCUST02 Picture](https://download.schneider-electric.com/files?p_Doc_Ref=ZB4FWCUST02_360_Top&p_File_Type=rendition_64_gif&default_image=DefaultProductImage.png)
![Schneider Electric ZB4FWCUST02 Picture](https://download.schneider-electric.com/files?p_Doc_Ref=ZB4FWCUST02_360_Rear&p_File_Type=rendition_64_gif&default_image=DefaultProductImage.png)
![+ 5](https://download.schneider-electric.com/files?p_Doc_Ref=ZB4FWCUST02_360_Bottom&p_File_Type=rendition_64_gif&default_image=DefaultProductImage.png)
+ 5
1 videos
Head for illuminated push button, Harmony XB4, Illuminated push button head, flush mounted, metal, 30mm, for customization
ZB4FWCUST02
Product availability: Non-Stock - Not normally stocked in distribution facility
Quick and easy assembly and disassembly
Robustness to withstand harsh environments
Various types of connection: screw clamp, connector, Faston connector or spring terminal
Excellent mechanical connection with operator head
A wide choice of contact blocks for general purposes or specific applications (low current, standard)
Sustainability
Green PremiumTM label is Schneider Electric’s commitment to delivering products with best-in-class environmental performance.
Green Premium promises compliance with the latest regulations, transparency on environmental impacts, as well as circular and low-CO2 products.
Guide to assessing product sustainability is a white paper that clarifies global eco-label standards and how to interpret environmental declarations.
Guide to assessing product sustainability is a white paper that clarifies global eco-label standards and how to interpret environmental declarations.
EU RoHS Directive
Under investigation
Need more information? Check our technical FAQs!
Easily find answers to the most frequently asked questions.