![Schneider Electric ZB5AS84W2G Picture](https://download.schneider-electric.com/files?p_Doc_Ref=XB5_633_CPFJR18128&p_File_Type=rendition_369_jpg&default_image=DefaultProductImage.png)
Roll over image to zoom in
![Schneider Electric ZB5AS84W2G Picture](https://download.schneider-electric.com/files?p_Doc_Ref=XB5_633_CPFJR18128&p_File_Type=rendition_64_gif&default_image=DefaultProductImage.png)
![Schneider Electric ZB5AS84W2G Picture](https://download.schneider-electric.com/files?p_Doc_Ref=ZB5AS84W2B_Right&p_File_Type=rendition_64_gif&default_image=DefaultProductImage.png)
![+ 4](https://download.schneider-electric.com/files?p_Doc_Ref=ZB5AS84W2M_Rear&p_File_Type=rendition_64_gif&default_image=DefaultProductImage.png)
+ 4
2 videos
Antimicrobial Illuminated emergency stop head, Harmony XB5, plastic, red, 22mm, trigger latching turn to release, red LED, 110...120V AC
ZB5AS84W2G
Product availability: Non-Stock - Not normally stocked in distribution facility
Wide modular range to suit machines and operator safety.
Designed to fit in a 22mm cut-out or Harmony XAPK control station ensuring compatibility with pre-existing machinery.
Illuminated types to improve operator efficiency by reducing production downtime.
Ergonomic design for emergency actuation in several environments
Large set of accessories : circular legends, illuminated legend rings for harsh environments.
Sustainability
Green PremiumTM label is Schneider Electric’s commitment to delivering products with best-in-class environmental performance.
Green Premium promises compliance with the latest regulations, transparency on environmental impacts, as well as circular and low-CO2 products.
Guide to assessing product sustainability is a white paper that clarifies global eco-label standards and how to interpret environmental declarations.
Guide to assessing product sustainability is a white paper that clarifies global eco-label standards and how to interpret environmental declarations.
Well-being performance
Mercury free
RoHS exemption information
REACh Regulation
EU RoHS Directive
Pro-active compliance (Product out of EU RoHS legal scope)
China RoHS Regulation
WEEE
![](https://www.se.com/ww/product-shop-static/assets/images/icon/WEEE.png)
The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins.
California proposition 65
WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Need more information? Check our technical FAQs!
Easily find answers to the most frequently asked questions.