QED Switchboards
Quickly Engineered, Efficient Design, Delivered Fast
Available in both standard and custom versions, Square D™ QED low voltage switchboards are built to last—featuring design innovations and performance that make these products easier to install and maintain.
With sturdy frames, small footprints, and state-of-the-art circuit protection, QED (Quick, Efficient, Delivery) switchboards feature advanced metering and future-ready Masterpact™ MTZ and Powerpact™ circuit breakers that makes them ready to fit into any EcoStruxure™ Power application.
Trusted, Durable Construction
Square D switchboards are designed with the highest standards of quality. QED flexible design and build features include:
-
Indoor or Outdoor NEMA enclosures
-
Maximum design voltage: 600 Vac
-
Front accessibility
-
Quick connect bus design
-
I-Line plug-on connections
Ready for Your Next Project
> QED 2 Switchboards
Standard designs feature popular options and offer lead times as short as 4 weeks.
> QED 6 Switchboards
For critical power applications and reliable electrical distribution for the entire facility.
Special Switchboards
> Speed-D Switchboards
For service entrance applications rated 400-800A, designed for the EUSERC market.