Our Brands

Impact-Company-Logo-English Black-01-177x54

Schneider Electric USA Website

Welcome to our website.

What You Need to Know About UL67

Everything you need to know about the new changes and how they affect you.

Barriers for Commercial Applications

See a few examples of the available barriers that suit the needs of various applications.

Simple and Easy to Install

Installing Square D Lug Barriers

Through the design phase, we asked numerous contractors from various regions of the US to spend time with the new barriers prototypes. We wanted to gain valuable feedback on the proposed design for form, fit, ease of installation, and preferences. In most applications, the service entrance barriers install without the use of any tools, providing a simple and intuitive install that is fully capable of retrofit.

See how easy it is to install lug barriers…no tools required.

QO and Homeline 100A-125A

For QO and Homeline 100A - 125A main breaker load centers

QO and Homeline 150A-225A

For QO and Homeline 150A - 225A main breaker load centers

QO and Homeline Back-fed

For QO and Homeline back-fed main breaker applications

Why Buy Square D Lug Barriers?

Enhanced safety and peace of mind for contractors

Simple, intuitive installation for a quick install with no tools required (convertible main LCs)

Retrofitable to most existing load centers – can be applied to previous installs, upgrades, and existing inventory (convertible main LCs)

Barriers can be easily installed after conductors are terminated so as not to impact common practice (convertible main LCs)

One solution can be used across QO/HOM high amp load centers, and one across QO/HOM low amp load centers to reduce the total number of components

Robust material to ensure a reliable fit and function

CSED barriers come factory installed to minimize any impact to contractor installation or confusion

Complies with updated UL67 requirements and latest revision of 2017 NEC

UL67 Service Entrance Barriers

With a few easy steps, ensure worker safety and comply with the new UL67 code using our Square D Lug Barriers.
UL67 Service Entrance Barriers opens in new window

Need help?

Product Selector

Quickly and easily find the right products and accessories for your applications.

Get a Quote

Start your sales inquiry online and an expert will connect with you.

Where to buy?

Easily find the nearest Schneider Electric distributor in your location.

Help Center

Find support resources for all your needs, in one place.