Specifications and dimensions subject to change without notice. Do not use for construction. Request construction drawings from your local ASCO representative. These drawings are for our current ATS products. For older ATSs (or if you are uncertain) please contact ASCO Power Services; provide the Serial Number and Catalog Number from the ATS nameplate.
Product Type
>
|
Frame
>
|
Amps
>
|
Phase
>
|
Drawing
>
|
---|---|---|---|---|
3ATS/3NTS Group G Microprocessor | D | 30 - 230 | Single | 978739 |
3ATS/3NTS Group G Microprocessor | D | 30 - 230 | Three | 978741 |
3ATS/3NTS Group G Microprocessor | E (Discontinued) | 260 - 400 | Single | 978742 |
3ATS/3NTS Group G Microprocessor | E (Discontinued) | 260 - 400 | Three | 978743 |
3ATS/3NTS Group G Microprocessor | J | 260 - 600 | Single | 978744 |
3ATS/3NTS Group G Microprocessor | J | 260 - 600 | Three | 978745 |
3ATS/3NTS Group G Microprocessor | H | 800 - 1200 | Single | 1001656 |
3ATS/3NTS Group G Microprocessor | H | 800 - 1200 | Three | 1001657 |
3ATS/3NTS Group G Microprocessor | G | 1600 - 3000 | Single | 1001661 |
3ATS/3NTS Group G Microprocessor | G | 1600 - 3000 | Three | 1001662 |
3ADTS/3NDTS Group G Microprocessor | J | 150 - 600 | Single | 978746 |
3ADTS/3NDTS Group G Microprocessor | J | 150 - 600 | Three | 978748 |
3ADTS/3NDTS Group G Microprocessor | H | 800 - 1200 | Single | 1001659 |
3ADTS/3NDTS Group G Microprocessor | H | 800 - 1200 | Three | 1001660 |
3ADTS/3NDTS Group G Microprocessor | G | 1600 - 3000 | Single | 1001661 |
3ADTS/3NDTS Group G Microprocessor | G | 1600 - 3000 | Three | 1001665 |
Product Configuration
>
|
Frame
>
|
Amps
>
|
Drawing Number (Imperial)
>
|
Drawing Number (IEC Metric)
>
|
---|---|---|---|---|
Open Type | D | 30 - 230 | 987723-002 | |
Open Type (Discontinued) | E | 260 - 400 | 978732-002 | 978732-002-A |
Open Type | J | 150 - 400 | 1001393-012 | |
Open Type | J | 600 | 1001393-005 | 1001393-005-A |
Open Type | H | 800 - 1200 | 1001394-004 | 1001394-004-A |
Open Type | G | 1600 - 2000 | 1001395-004 | 1001395-004-A |
Open Type | G | 2600 - 3000 | 1001395-005 | 1001395-005-A |
Enclosed (Type 1) | D | 30 - 200 | 978723 | 978723-A |
Enclosed (Type 1) | D | 230 | 978723-001 | |
Enclosed (Type 1) (Discontinued) | E | 260 - 400 | 978732 | 978732-A |
Enclosed (Type 1) (3ADTS/3NDTS) | J | 150 - 400 | 1001393 | |
Enclosed (Type 1) | J | 600 | 1001393-001 | |
Enclosed (Type 1) | H | 800 - 1000 | 1001394 | 1001394-A |
Enclosed (Type 1) | H | 1200 | 1001394-001 | |
Enclosed (Type 1) | G | 1600 - 2000 | 1001395 | |
Enclosed (Type 1) | G | 2600 - 3000 | 1001395-001 | 1001395-001-A |
Enclosed (Type 3R/12/4/4x Non Secure) | D | 30 - 230 | 978723-002 | 978723-002-A |
Enclosed (Type 3R/12/4/4x Non Secure) (Discontinued) | E | 260 - 400 | 978732-001 | |
Enclosed (Type 3R/12 Non Secure) | J | 150 - 600 | 1001393-002 | |
Enclosed (Type 4/4X Non Secure) | J | 150 - 600 | 1001393-003 | |
Enclosed (Type 3R Secure) | J | 150 - 600 | 1001393-006 | |
Enclosed (Type 3R/4/4X/12 Non Secure) | H | 800 - 1000 | 1001394-002 | |
Enclosed (Type 3R Secure) | H | 1200 | 713201-025 | |
Enclosed (Type 3R Secure) | H | 800 - 1000 | 1001394-006 | |
Enclosed (Type 3R/3RX Secure) (Front Connected) | G | 1600 - 2000 | 1001395-002 | |
Enclosed (Type 3R Secure) | G | 2600 - 3000 | 1001395-003 |