Specifications and dimensions subject to change without notice. Do not use for construction. Request construction drawings from your local ASCO representative. These drawings are for our current ATS products. For older ATSs (or if you are uncertain) please contact ASCO Power Services provide the Serial Number and Catalog Number from the ATS nameplate.
Product Configuration
>
|
Frame
>
|
Amps
>
|
Outline
>
|
Wiring Diagram
>
|
Spec Sheet
>
|
Manual
>
|
---|---|---|---|---|---|---|
MTQ - Quick Connect Manual Transfer Switch | J | 150-400 | 977099-004 | 1191633-001 (Single Phase) | Pub 2037A | 381333-478A |
MTQ - Quick Connect Manual Transfer Switch | J | 600 | 977099-002 | 1191622-001 (Three Phase) | Pub 2037A | 381333-478A |
MTQ - Quick Connect Manual Transfer Switch | H | 600-800 | 977100-002 | 1190022-001 | Pub 2037A | 381333-479A |
MTQ - Quick Connect Manual Transfer Switch | H | 1000-1200 | 977100-004 | 1190022-001 | Pub 2037A | 381333-479A |
MUQ - Quick Connect Manual Transfer Switch with Breaker on Utility | J | 150-400 | 977101-002 | 1191633-001 | Pub 2037B | 381333-478A |
MUQ - Quick Connect Manual Transfer Switch with Breaker on Utility | J | 600 | 977101-001 | 1191633-001 | Pub 2037B | 381333-478A |
MUQ - Quick Connect Manual Transfer Switch with Breaker on Utility | H | 600-800 | 977102-001 | 1191633-001 | Pub 2037B | 381333-479A |
MGQ - Quick Connect Manual Transfer Switch with Breaker on Generator Input | J | 150-400 | 977101-032 | 1191677 | Pub 2037B | 381333-478A |
MGQ - Quick Connect Manual Transfer Switch with Breaker on Generator Input | J | 600 | 977103-021 | 1191677 | Pub 2037B | 381333-478A |
MGQ - Quick Connect Manual Transfer Switch with Breaker on Generator Input | H | 800-1200 | 977104-012 | 1190077 | Pub 2037B | 381333-479A |
MPQ - Quick Connect Manual Transfer Switch with Breaker on both Utility and Generator Inputs | J | 150-400 | 977101-031 | 1191644 | Pub 2037B | 381333-478A |
MPQ - Quick Connect Manual Transfer Switch with Breaker on both Utility and Generator Inputs | J | 600 | 977103-022 | 1191644 | Pub 2037B | 381333-478A |
MPQ - Quick Connect Manual Transfer Switch with Breaker on both Utility and Generator Inputs | H | 800-1200 | 977104-011 | 1190055 | Pub 2037B | 381333-479A |
Product Page
>
|
Warranty
>
|
Datasheet
>
|
---|---|---|
ASCO Series 300 Manual Transfer Switch Quick Connects | 381339-334 | Pub 2084 |