Specifications and dimensions subject to change without notice. Do not use for construction. Request construction drawings from your local ASCO representative. These drawings are for our current ATS products. For older ATSs (or if you are uncertain) please contact ASCO Power Services provide the Serial Number and Catalog Number from the ATS nameplate.
Product
>
|
Amps
>
|
Phase
>
|
Enclosure Type
>
|
Wiring Diagram
>
|
Outline/Mounting
>
|
---|---|---|---|---|---|
300 L | 200 | Single | 3R | 884338-006A | 884339-006 |
300 L | 200 | Three | 3R | 884338-017 | 884339-016 |
300 L | 200 | Single | 1 | 884338-006A | 884339-006 |
300 L | 200 | Three | 1 | 884338-017 | 884339-016 |
300 L | 400 | Single | 3R | n/a | n/a |
300 L | 400 | Three | 3R | 889866-003 | n/a |
300 L | 400 | Single | 1 | n/a | n/a |
300 L | 400 | Three | 1 | 889866-003 | 889863-003 |