Specifications and dimensions subject to change without notice. Do not use for construction. Request construction drawings from your local ASCO representative. These drawings are for our current ATS products. For older ATSs (or if you are uncertain) please contact ASCO Power Services; provide the Serial Number and Catalog Number from the ATS nameplate.
Product Type
>
|
Frame
>
|
Amps
>
|
Enclosure
>
|
Outline Drawing
>
|
Three Phase
>
|
---|---|---|---|---|---|
Open Transition | A, B, C | 1200 | Type 1 Enclosed | 943216 | 942096 |
Open Transition | A, B, C | 1200 | Type 3R Enclosed | 943216-003 | 942096 |
Open Bypass Transition | A, B, C | 1200 | Type 1 Enclosed | 1138697 | 1130011 |
Open Bypass Transition | A, B, C | 1200 | Type 3R Enclosed | 1138697-001 | 1130011 |
Closed Transition | A, B, C | 1200 | Type 1 Enclosed | 943216 | 942099 |
Closed Transition | A, B, C | 1200 | Type 3R Enclosed | 943216-003 | 942099 |
Closed Transition Bypass | A, B, C | 1200 | Type 1 Enclosed | 1138697 | 1130043 |
Closed Transition Bypass | A, B, C | 1200 | Type 3R Enclosed | 1138697-001 | 1130043 |
Delayed Transition | A, B, C | 1200 | Type 1 Enclosed | 943216 | 948131 |
Delayed Transition | A, B, C | 1200 | Type 3R Enclosed | 943216-003 | 948131 |
Delayed Transition Bypass | A, B, C | 1200 | Type 1 Enclosed | 1138697 | 1130022-005 |
Delayed Transition Bypass | A, B, C | 1200 | Type 3R Enclosed | 1138697-001 | 1130022-005 |