Our Brands

Impact-Company-Logo-English Black-01-177x54

Schneider Electric USA Website

Welcome to our website.

AUTOMATIC OPEN TRANSITION NON-BYPASS SWITCH

PRODUCT TYPE
FRAME
AMPS
PHASE
ENCLOSURE TYPE
WIRING DIAGRAM
OUTLINE/MOUNTING
7AUS Service Entrance Open Transition Transfer Switch D 70 - 225 Single 1 718518 1522770-001
7AUS Service Entrance Open Transition Transfer Switch D 70 - 225 Three 1 718519 1522770-001
7AUS Service Entrance Open Transition Transfer Switch D 70 - 225 Single 3R Secure 718518 1522770-003
7AUS Service Entrance Open Transition Transfer Switch D 70 - 225 Three 3R Secure 718519 1522770-003
7AUS Service Entrance Open Transition Transfer Switch D 70 - 225 Single 12 Secure 718518 1522770-003
7AUS Service Entrance Open Transition Transfer Switch D 70 - 225 Three 12 Secure 718519 1522770-003
7AUS Service Entrance Open Transition Transfer Switch D 70 - 225  Single 4X Secure 718518 1522770-002
7AUS Service Entrance Open Transition Transfer Switch D 70 - 225  Three 4X Secure 718519 1522770-002
7AUS Service Entrance Open Transition Transfer Switch D 70 - 225 Single 4 Secure 718518 1522770-002
7AUS Service Entrance Open Transition Transfer Switch D 70 - 225 Three 4 Secure 718519 867467-006
7AUS Service Entrance Open Transition Transfer Switch E 250 - 400 Single 1 617407-001 754576
7AUS Service Entrance Open Transition Transfer Switch E 250 - 400 Three 1 617407 754576
7AUS Service Entrance Open Transition Transfer Switch E 250 - 400 Single 3R Secure 617407-001 754576-002
7AUS Service Entrance Open Transition Transfer Switch E 250 - 400 Three 3R Secure 617407 754576-002
7AUS Service Entrance Open Transition Transfer Switch E 250 - 400 Single 12 Secure 617407-001 754576-002
7AUS Service Entrance Open Transition Transfer Switch E 250 - 400 Three 12 Secure 617407 754576-002
7AUS Service Entrance Open Transition Transfer Switch E 250 - 400 Single 4X 617407-001 754576-001
7AUS Service Entrance Open Transition Transfer Switch E 250 - 400 Three 4X 617407 754576-001
7AUS Service Entrance Open Transition Transfer Switch E 250 - 400 Single 4 Secure 617407-001 754576-001
7AUS Service Entrance Open Transition Transfer Switch E 250 - 400 Three  4 Secure 617407 754576-001
7AUS Service Entrance Open Transition Transfer Switch J 150 - 400 Single 1 775442 805717-033
7AUS Service Entrance Open Transition Transfer Switch J 150 - 400 Three 1 775443 805717-033
7AUS Service Entrance Open Transition Transfer Switch J 150 - 400 Single 3R Secure 775442 805717-037
7AUS Service Entrance Open Transition Transfer Switch J 150 - 400 Three 3R Secure 775443 805717-037
7AUS Service Entrance Open Transition Transfer Switch J 150 - 400  Single 12 Secure 775442 805717-035
7AUS Service Entrance Open Transition Transfer Switch J 150 - 400 Three 12 Secure 775443 805717-035
7AUS Service Entrance Open Transition Transfer Switch J 150 - 400 Single 4X Secure 775442 805717-040
7AUS Service Entrance Open Transition Transfer Switch J 150 - 400 Three 4X Secure 775443 805717-040
7AUS Service Entrance Open Transition Transfer Switch J 150 - 400 Single 4 Secure 775442 805717-039
7AUS Service Entrance Open Transition Transfer Switch J 150 - 400 Three 4 Secure 775443 805717-039
7AUS Service Entrance Open Transition Transfer Switch J 600 Single 1 775442 805717-001
7AUS Service Entrance Open Transition Transfer Switch J 600 Three 1 775443 805717-001
7AUS Service Entrance Open Transition Transfer Switch J 600 Single 3R Secure 775442 805717-005
7AUS Service Entrance Open Transition Transfer Switch J 600 Three 3R Secure 775443 805717-005
7AUS Service Entrance Open Transition Transfer Switch J 600 Single 4X Secure 775442 805717-007
7AUS Service Entrance Open Transition Transfer Switch J 600 Three 4X Secure 775443 805717-007
7AUS Service Entrance Open Transition Transfer Switch J 600 Single 4 Secure 775442 805717-008
7AUS Service Entrance Open Transition Transfer Switch J 600 Three 4 Secure 775443 805717-008
7AUS Service Entrance Open Transition Transfer Switch J 600 Three 12 Secure 775442 805717-003
7AUS Service Entrance Open Transition Transfer Switch J 600 Single 12 Secure 775443 805717-003
7AUS Service Entrance Open Transition Transfer Switch J 800 Single 1 713500 882322-001
7AUS Service Entrance Open Transition Transfer Switch H 800 Three 1 713501 882322-001
7AUS Service Entrance Open Transition Transfer Switch H 800 Single 3R Secure  713500 882322-002
7AUS Service Entrance Open Transition Transfer Switch H 800 Three 3R Secure 713501 882322-002
7AUS Service Entrance Open Transition Transfer Switch H 800 Single 12 Secure 713500 882322-052
7AUS Service Entrance Open Transition Transfer Switch H 800 Three 12 Secure 713501 882322-052
7AUS Service Entrance Open Transition Transfer Switch H 800 Single 4X Secure 713500 882322-003
7AUS Service Entrance Open Transition Transfer Switch H 800 Three 4X Secure 713501 882322-003
7AUS Service Entrance Open Transition Transfer Switch H 800 Single 4 Secure 713500 882322-003
7AUS Service Entrance Open Transition Transfer Switch H 800 Three 4 Secure 713501 882322-003
7AUS Service Entrance Open Transition Transfer Switch H 1000 - 1200 Single 1 713500 754578-053
7AUS Service Entrance Open Transition Transfer Switch H 1000 - 1200 Three 1 713501 754578-053
7AUS Service Entrance Open Transition Transfer Switch H 1000 - 1200 Single 3R Secure 713500 754578-051
7AUS Service Entrance Open Transition Transfer Switch H 1000 - 1200 Three 3R Secure 713501 754578-051
7AUS Service Entrance Open Transition Transfer Switch G 1600 - 2000 Single 1 N/A 754577-051
7AUS Service Entrance Open Transition Transfer Switch G 1600 - 2000 Three 1 617409 754577-051
7AUS Service Entrance Open Transition Transfer Switch G 1600 - 2000 Single 3R Secure N/A 754577-050
7AUS Service Entrance Open Transition Transfer Switch G 1600 - 2000 Three 3R Secure 617409 754577-050
7AUS Service Entrance Open Transition Transfer Switch G 2500 - 3000 Single 1 N/A 754577-052
7AUS Service Entrance Open Transition Transfer Switch G 2500 - 3000 Three 1 617409 754577-052
7AUS Service Entrance Open Transition Transfer Switch G 2500 - 3000 Single 3R Secure N/A 754577-053
7AUS Service Entrance Open Transition Transfer Switch G 2500 - 3000 Three 3R Secure 617409 754577-053
7AUS Service Entrance Open Transition Transfer Switch G 4000 Single 1 N/A 860415-001
7AUS Service Entrance Open Transition Transfer Switch G 4000 Three 1 844627 860415-001
7AUS Service Entrance Open Transition Transfer Switch G 4000 Single 3R Secure N/A 860415-020
7AUS Service Entrance Open Transition Transfer Switch G 4000 Three 3R Secure 844627 860415-020

AUTOMATIC CLOSED TRANSITION NON-BYPASS SWITCHES

PRODUCT TYPE
FRAME
AMPS
PHASE
ENCLOSURE TYPE
WIRING DIAGRAM
OUTLINE/MOUNTING
ACUS Service Entrance Closed Transition Transfer Switches J 150 - 400 Single 1 777225 805717-033
ACUS Service Entrance Closed Transition Transfer Switches J 150 - 400 Three 1 777226 805717-033
ACUS Service Entrance Closed Transition Transfer Switches J 150 - 400 Single 3R Secure 777225 805717-037
ACUS Service Entrance Closed Transition Transfer Switches J 150 - 400 Three 3R Secure 777226 805717-037
ACUS Service Entrance Closed Transition Transfer Switches J 150 - 400 Single 12 Secure N/A 805717-035
ACUS Service Entrance Closed Transition Transfer Switches J 150 - 400 Three 12 Secure N/A 805717-035
ACUS Service Entrance Closed Transition Transfer Switches J 150 - 400 Single 4X Secure N/A 805717-040
ACUS Service Entrance Closed Transition Transfer Switches J 150 - 400 Three 4X Secure N/A 805717-040
ACUS Service Entrance Closed Transition Transfer Switches J 600 Single 1 777225 805717-001
ACUS Service Entrance Closed Transition Transfer Switches J 600 Three 1 777226 805717-001
ACUS Service Entrance Closed Transition Transfer Switches J 600 Single 3R Secure 777225 805717-005
ACUS Service Entrance Closed Transition Transfer Switches J 600 Three 3R Secure 777226 805717-005
ACUS Service Entrance Closed Transition Transfer Switches H 800 Single 1 N/A 882322-001
ACUS Service Entrance Closed Transition Transfer Switches H 800 Three 1 713503 882322-001
ACUS Service Entrance Closed Transition Transfer Switches H 800 Single  3R Secure N/A 882322-002
ACUS Service Entrance Closed Transition Transfer Switches H 800 Three 3R Secure 713503 882322-002
ACUS Service Entrance Closed Transition Transfer Switches H 800 Single 12 Secure N/A 882322-004
ACUS Service Entrance Closed Transition Transfer Switches H 800 Three  12 Secure 713503 882322-004
ACUS Service Entrance Closed Transition Transfer Switches H 800 Single 4X Secure N/A 882322-003
ACUS Service Entrance Closed Transition Transfer Switches H 800 Three 4X Secure 713503 882322-003
ACUS Service Entrance Closed Transition Transfer Switches H 1000 - 1200 Single  1 N/A 754578-053
ACUS Service Entrance Closed Transition Transfer Switches H 1000 - 1200 Three 1 713503 754578-053
ACUS Service Entrance Closed Transition Transfer Switches H 1000 - 1200 Single 3R N/A 754578-051
ACUS Service Entrance Closed Transition Transfer Switches H 1000 - 1200 Three 3R 713503 754578-051
ACUS Service Entrance Closed Transition Transfer Switches G 1600 - 2000 Single 1 N/A 754577-051
ACUS Service Entrance Closed Transition Transfer Switches G 1600 - 2000 Three 1 617413 754577-051
ACUS Service Entrance Closed Transition Transfer Switches G 1600 - 2000 Single 3R Secure N/A 754577-050
ACUS Service Entrance Closed Transition Transfer Switches G 1600 - 2000 Three 3R Secure 617413 754577-050
ACUS Service Entrance Closed Transition Transfer Switches G 2500 - 3000 Single 1 N/A 754577-052
ACUS Service Entrance Closed Transition Transfer Switches G 2500 - 3000 Three  1 617413-010 754577-052
ACUS Service Entrance Closed Transition Transfer Switches G 2500 - 3000 Single 3R Secure N/A 754577-052
ACUS Service Entrance Closed Transition Transfer Switches G 2500 - 3000 Three 3R Secure 617413-010 754577-052
ACUS Service Entrance Closed Transition Transfer Switches G 4000 Single 1 N/A 860415-001
ACUS Service Entrance Closed Transition Transfer Switches G 4000 Three 1 844630-001 860415-001
ACUS Service Entrance Closed Transition Transfer Switches G 4000 Single 3R Secure N/A 860415-020
ACUS Service Entrance Closed Transition Transfer Switches G 4000 Three 3R Secure 844630-001 860415-020

AUTOMATIC DELAYED TRANSITION NON BYPASS SWITCHES

PRODUCT TYPE
FRAME
AMPS
PHASE
ENCLOSURE TYPE
WIRING DIAGRAM
OUTLINE/MOUNTING
7ADUS Service Entrance Delayed Transition Transfer Switches J 150 - 400 Single 1 777237 805717-033
7ADUS Service Entrance Delayed Transition Transfer Switches J 150 - 400 Three 1 777238 805717-033
7ADUS Service Entrance Delayed Transition Transfer Switches J 150 - 400 Single 3R Secure 777237 805717-037
7ADUS Service Entrance Delayed Transition Transfer Switches J 150 - 400 Three 3R Secure 777238 805717-037
7ADUS Service Entrance Delayed Transition Transfer Switches J 150 - 400 Single 12 Secure 777237 805717-035
7ADUS Service Entrance Delayed Transition Transfer Switches J 150 - 400 Three 12 Secure 777238 805717-035
7ADUS Service Entrance Delayed Transition Transfer Switches J 150 - 400 Single 4X Secure 777237 805717-040
7ADUS Service Entrance Delayed Transition Transfer Switches J 150 - 400 Three 4X Secure 777238 805717-040
7ADUS Service Entrance Delayed Transition Transfer Switches J 600 Single 1 777237 805717-001
7ADUS Service Entrance Delayed Transition Transfer Switches J 600 Three 1 777238 805717-001
7ADUS Service Entrance Delayed Transition Transfer Switches J 600 Single 3R Secure 777237 805717-005
7ADUS Service Entrance Delayed Transition Transfer Switches J 600 Three 3R Secure 777238 805717-005
7ADUS Service Entrance Delayed Transition Transfer Switches H 800 Single 1 N/A 882322-001
7ADUS Service Entrance Delayed Transition Transfer Switches H 800 Three 1 713505 882322-001
7ADUS Service Entrance Delayed Transition Transfer Switches H 800 Single 3R Secure N/A 882322-002
7ADUS Service Entrance Delayed Transition Transfer Switches H 800 Three 3R Secure 713505 882322-002
7ADUS Service Entrance Delayed Transition Transfer Switches H 800 Single 12 Secure N/A 882322-004
7ADUS Service Entrance Delayed Transition Transfer Switches H 800 Three 12 Secure 713505 882322-004
7ADUS Service Entrance Delayed Transition Transfer Switches H 800 Single 4X Secure N/A 882322-003
7ADUS Service Entrance Delayed Transition Transfer Switches H 800 Three 4X Secure 713505 882322-003
7ADUS Service Entrance Delayed Transition Transfer Switches H 1000 - 1200 Single 1 N/A 754578-053
7ADUS Service Entrance Delayed Transition Transfer Switches H 1000 - 1200 Three 1 713505 754578-053
7ADUS Service Entrance Delayed Transition Transfer Switches H 1000 - 1200 Single 3R Secure N/A 754578-051
7ADUS Service Entrance Delayed Transition Transfer Switches H 1000 - 1200 Three 3R Secure 713505 754578-051
7ADUS Service Entrance Delayed Transition Transfer Switches G 1600 - 2000 Single 1 N/A 754577-051
7ADUS Service Entrance Delayed Transition Transfer Switches G 1600 - 2000 Three 1 617417 754577-051
7ADUS Service Entrance Delayed Transition Transfer Switches G 1600 - 2000 Single 3R Secure N/A 754577-050
7ADUS Service Entrance Delayed Transition Transfer Switches G 1600 - 2000 Three 3R Secure 617417 754577-050
7ADUS Service Entrance Delayed Transition Transfer Switches G 2500 - 3000 Single 1 N/A 754577-052
7ADUS Service Entrance Delayed Transition Transfer Switches G 2500 - 3000 Three 1 844631-002 754577-052
7ADUS Service Entrance Delayed Transition Transfer Switches G 2500 - 3000 Single 3R Secure N/A 754577-052
7ADUS Service Entrance Delayed Transition Transfer Switches G 2500 - 3000 Three 3R Secure 844631-002 754577-052
7ADUS Service Entrance Delayed Transition Transfer Switches G 4000 Single 1 N/A 860415-001
7ADUS Service Entrance Delayed Transition Transfer Switches G 4000 Three 1 617417-049 860415-001
7ADUS Service Entrance Delayed Transition Transfer Switches G 4000 Single 3R Secure N/A 860415-020
7ADUS Service Entrance Delayed Transition Transfer Switches G 4000 Three 3R Secure 617417-049 860415-020

AUTOMATIC OPEN TRANSITION BYPASS ISOLATION SWITCHES

PRODUCT TYPE
FRAME
AMPS
PHASE
ENCLOSURE TYPE
WIRING DIAGRAM
OUTLINE/MOUNTING
7AUB Service Entrance Open Transition Bypass Isolation Switches J 150 - 400 Single 1 806094 843100-001
7AUB Service Entrance Open Transition Bypass Isolation Switches J 150 - 400 Three 1 806095 843100-001
7AUB Service Entrance Open Transition Bypass Isolation Switches J 150 - 400 Single 3R Secure 806094 843100-005
7AUB Service Entrance Open Transition Bypass Isolation Switches J 150 - 400 Three 3R Secure 806095 843100-005
7AUB Service Entrance Open Transition Bypass Isolation Switches J 150 - 400 Single 4X Secure 806094 843100-008
7AUB Service Entrance Open Transition Bypass Isolation Switches J 150 - 400 Three 4X Secure 806095 843100-008
7AUB Service Entrance Open Transition Bypass Isolation Switches J 150 - 400 Single 4 Secure 806094 843100-007
7AUB Service Entrance Open Transition Bypass Isolation Switches J 150 - 400 Three 4 Secure 806095 843100-007
7AUB Service Entrance Open Transition Bypass Isolation Switches J 600 Single 1 806094 843100-033
7AUB Service Entrance Open Transition Bypass Isolation Switches J 600 Three 1 806095 843100-033
7AUB Service Entrance Open Transition Bypass Isolation Switches J 600 Single 3R Secure 806094 843100-037
7AUB Service Entrance Open Transition Bypass Isolation Switches J 600 Three 3R Secure 806095 843100-037
7AUB Service Entrance Open Transition Bypass Isolation Switches H 800 Single 1 751203 882576-001
7AUB Service Entrance Open Transition Bypass Isolation Switches H 800 Three 1 735259 882576-001
7AUB Service Entrance Open Transition Bypass Isolation Switches H 800 Single 3R Secure 751203 882576-022
7AUB Service Entrance Open Transition Bypass Isolation Switches H 800 Three 3R Secure 735259 882576-022
7AUB Service Entrance Open Transition Bypass Isolation Switches H 800 Single 12 Secure 751203 882322-004
7AUB Service Entrance Open Transition Bypass Isolation Switches H 800 Three 12 Secure 735259 882322-004
7AUB Service Entrance Open Transition Bypass Isolation Switches H 800 Single 4X Secure 751203 882322-003
7AUB Service Entrance Open Transition Bypass Isolation Switches H 800 Three 4X Secure 735259 882322-003
7AUB Service Entrance Open Transition Bypass Isolation Switches H 800 Single 4 Secure 751203 882322-003
7AUB Service Entrance Open Transition Bypass Isolation Switches H 800 Three 4 Secure 735259 882322-003
7AUB Service Entrance Open Transition Bypass Isolation Switches G 1000 - 2000 Single 1 617421 740256-050
7AUB Service Entrance Open Transition Bypass Isolation Switches G 1000 - 2000 Three 3R Secure 617421 740256-083
7AUB Service Entrance Open Transition Bypass Isolation Switches G 2500 - 3000 Three 1 617421 740256-015
7AUB Service Entrance Open Transition Bypass Isolation Switches G 2500 - 3000 Three 3R Secure 617421 740256-009
7AUB Service Entrance Open Transition Bypass Isolation Switches G 4000 - 1 867872 884865-001
7AUB Service Entrance Open Transition Bypass Isolation Switches G 4000 - 3R Secure 867872 884865-020

AUTOMATIC CLOSED TRANSITION BYPASS ISOLATION SWITCHES

PRODUCT TYPE
FRAME
AMPS
PHASE
ENCLOSURE TYPE
WIRING DIAGRAM
OUTLINE/MOUNTING
7ACUB Service Entrance Closed Transition Bypass Isolation Switches J 150 - 400 Single 1 806096 843100-001
7ACUB Service Entrance Closed Transition Bypass Isolation Switches J 150 - 400 Three 1 806097 843100-001
7ACUB Service Entrance Closed Transition Bypass Isolation Switches J 150 - 400 Single 3R Secure 806096 843100-005
7ACUB Service Entrance Closed Transition Bypass Isolation Switches J 150 - 400 Three 3R Secure 806097 843100-005
7ACUB Service Entrance Closed Transition Bypass Isolation Switches J 150 - 400 Single 12 Secure 806096 843100-003
7ACUB Service Entrance Closed Transition Bypass Isolation Switches J 150 - 400 Three 12 Secure 806097 843100-003
7ACUB Service Entrance Closed Transition Bypass Isolation Switches J 600 Single 1 806096 843100-033
7ACUB Service Entrance Closed Transition Bypass Isolation Switches J 600 Three 1 806097 843100-033
7ACUB Service Entrance Closed Transition Bypass Isolation Switches J 600 Single 3R Secure 806096 843100-037
7ACUB Service Entrance Closed Transition Bypass Isolation Switches J 600 Three 3R Secure 806097 843100-037
7ACUB Service Entrance Closed Transition Bypass Isolation Switches H 800 Single 1 N/A 882576-001
7ACUB Service Entrance Closed Transition Bypass Isolation Switches H 800 Three 1 736943 882576-001
7ACUB Service Entrance Closed Transition Bypass Isolation Switches H 800 Single 3R Secure N/A 882576-022
7ACUB Service Entrance Closed Transition Bypass Isolation Switches H 800 Three 3R Secure 736943 882576-022
7ACUB Service Entrance Closed Transition Bypass Isolation Switches H 800 Single 12 Secure N/A 882322-004
7ACUB Service Entrance Closed Transition Bypass Isolation Switches H 800 Three 12 Secure 736943 882322-004
7ACUB Service Entrance Closed Transition Bypass Isolation Switches H 800 Single 4X Secure N/A 882322-003
7ACUB Service Entrance Closed Transition Bypass Isolation Switches H 800 Three 4X Secure 736943 882322-003
7ACUB Service Entrance Closed Transition Bypass Isolation Switches H 800 Single 4 Secure N/A 882322-003
7ACUB Service Entrance Closed Transition Bypass Isolation Switches H 800 Three 4 Secure 736943 882322-003
7ACUB Service Entrance Closed Transition Bypass Isolation Switches G 1000 - 2000 Single 1 617425 740256-050
7ACUB Service Entrance Closed Transition Bypass Isolation Switches G 1000 - 2000 Three 3R Secure 617425 740256-083
7ACUB Service Entrance Closed Transition Bypass Isolation Switches G 2500 - 3000 Three 1 617425 740256-015
7ACUB Service Entrance Closed Transition Bypass Isolation Switches G 2500 - 3000 Three 3R Secure 617425 740256-009
7ACUB Service Entrance Closed Transition Bypass Isolation Switches G 4000 Three 1 867956 884865-001
7ACUB Service Entrance Closed Transition Bypass Isolation Switches G 4000 Three 3R Secure 867956 884865-020

AUTOMATIC DELAYED TRANSITION BYPASS ISOLATION SWITCHES

PRODUCT TYPE
FRAME
AMPS
PHASE
ENCLOSURE TYPE
WIRING DIAGRAM
OUTLINE/MOUNTING
7ADUB Service Entrance Delayed Transition Bypass Isolation Switches J 150 - 400 Single 1 806098 843100-001
7ADUB Service Entrance Delayed Transition Bypass Isolation Switches J 150 - 400 Three 1 806099 843100-001
7ADUB Service Entrance Delayed Transition Bypass Isolation Switches J 150 - 400 Single 3R Secure 806098 843100-005
7ADUB Service Entrance Delayed Transition Bypass Isolation Switches J 150 - 400 Three 3R Secure 806099 843100-005
7ADUB Service Entrance Delayed Transition Bypass Isolation Switches J 150 - 400 Single 12 Secure 806098 843100-003
7ADUB Service Entrance Delayed Transition Bypass Isolation Switches J 150 - 400 Three 12 Secure 806099 843100-003
7ADUB Service Entrance Delayed Transition Bypass Isolation Switches J 600 Single 1 806098 843100-033
7ADUB Service Entrance Delayed Transition Bypass Isolation Switches J 600 Three 1 806099 843100-033
7ADUB Service Entrance Delayed Transition Bypass Isolation Switches J 600 Single 3R Secure 806098 843100-037
7ADUB Service Entrance Delayed Transition Bypass Isolation Switches J 600 Three 3R Secure 806099 843100-037
7ADUB Service Entrance Delayed Transition Bypass Isolation Switches H 800 Single 1 N/A 882576-001
7ADUB Service Entrance Delayed Transition Bypass Isolation Switches H 800 Three 1 736945 882576-001
7ADUB Service Entrance Delayed Transition Bypass Isolation Switches H 800 Single 3R Secure N/A 882576-022
7ADUB Service Entrance Delayed Transition Bypass Isolation Switches H 800 Three 3R Secure 736945 882576-022
7ADUB Service Entrance Delayed Transition Bypass Isolation Switches H 800 Single 12 Secure N/A 882322-004
7ADUB Service Entrance Delayed Transition Bypass Isolation Switches H 800 Three 12 Secure 736945 882322-004
7ADUB Service Entrance Delayed Transition Bypass Isolation Switches H 800 Single 4X Secure N/A 882322-003
7ADUB Service Entrance Delayed Transition Bypass Isolation Switches H 800 Three 4X Secure 736945 882322-003
7ADUB Service Entrance Delayed Transition Bypass Isolation Switches H 800 Single 4 Secure N/A 882322-003
7ADUB Service Entrance Delayed Transition Bypass Isolation Switches H 800 Three 4 Secure 736945 882322-003
7ADUB Service Entrance Delayed Transition Bypass Isolation Switches G 1000 - 2000 Single 1 617429 740256-050
7ADUB Service Entrance Delayed Transition Bypass Isolation Switches G 1000 - 2000 Three 3R Secure 617429 740256-083
7ADUB Service Entrance Delayed Transition Bypass Isolation Switches G 2500 - 3000 Three 1 617429 740256-015
7ADUB Service Entrance Delayed Transition Bypass Isolation Switches G 2500 - 3000 Three 3R Secure 617429 740256-009
7ADUB Service Entrance Delayed Transition Bypass Isolation Switches G 4000 Three 1 867957 884865-001
7ADUB Service Entrance Delayed Transition Bypass Isolation Switches G 4000 Three 3R Secure 867957 884865-020

7000 SERIES Service Entrance Open, Closed or Delayed Transition and Bypass Isolation Transfer Switches (AUB/ACUB/ADUB)

OUTLINE MOUNTING DATA
FRAME
AMPS
OUTLINE TYPE
DRAWING
7AUB, 7ACUB, 7ADUB J 150 Enclosed (Type 1) 843062-026
7AUB, 7ACUB, 7ADUB J 200 Enclosed (Type 1) 843062-026
7AUB, 7ACUB, 7ADUB J 225 Enclosed (Type 1) 843062-026
7AUB, 7ACUB, 7ADUB J 250 Enclosed (Type 1) 843062-026
7AUB, 7ACUB, 7ADUB J 400 Enclosed (Type 1) 843062-026
7AUB, 7ACUB, 7ADUB J 150 Secured Enclosed (Type 3R) 843062-028
7AUB, 7ACUB, 7ADUB J 200 Secured Enclosed (Type 3R) 843062-028
7AUB, 7ACUB, 7ADUB J 225 Secured Enclosed (Type 3R) 843062-028
7AUB, 7ACUB, 7ADUB J 250 Secured Enclosed (Type 3R) 843062-028
7AUB, 7ACUB, 7ADUB J 400 Secured Enclosed (Type 3R) 843062-028
7AUB, 7ACUB, 7ADUB J 600 Enclosed (Type 1) 882340-020
7AUB, 7ACUB, 7ADUB J 600 Secured Enclosed (Type 3R) 882340-023
7AUB, 7ACUB, 7ADUB H 800 Enclosed (Type 1) 882576-001
7AUB, 7ACUB, 7ADUB H 800 Secured Enclosed (Type 3R) 882576-022
7AUB, 7ACUB, 7ADUB G 1000 Enclosed (Type 1) 740256-050
7AUB, 7ACUB, 7ADUB G 1200 Enclosed (Type 1) 740256-050
7AUB, 7ACUB, 7ADUB G 1200 Enclosed (Type 1) 740256-050
7AUB, 7ACUB, 7ADUB G 1600 Enclosed (Type 1) 740256-050
7AUB, 7ACUB, 7ADUB G 2000 Enclosed (Type 1) 740256-050
7AUB, 7ACUB, 7ADUB G 2000 Enclosed (Type 1) 740256-050
7AUB, 7ACUB, 7ADUB G 1000 Secured Enclosed (Type 3R) 740256-083
7AUB, 7ACUB, 7ADUB G 1200 Secured Enclosed (Type 3R) 740256-083
7AUB, 7ACUB, 7ADUB G 1600 Secured Enclosed (Type 3R) 740256-083
7AUB, 7ACUB, 7ADUB G 2000 Secured Enclosed (Type 3R) 740256-083
7AUB, 7ACUB, 7ADUB G 2500 Enclosed (Type 1) 740256-015
7AUB, 7ACUB, 7ADUB G 2500 Secured Enclosed (Type 3R) 740256-009
7AUB, 7ACUB, 7ADUB G 3000 Enclosed (Type 1) 740256-015
7AUB, 7ACUB, 7ADUB G 3000 Secured Enclosed (Type 3R) 740256-009
7AUB, 7ACUB, 7ADUB G 4000 Enclosed (Type 1) 884865-001
7AUB, 7ACUB, 7ADUB G 4000 Secured Enclosed (Type 3R) 884865-020