Square D Energy Center Smart Panel

An all-in-one smart electrical panel that makes solar, EV charging and battery, and generator integration fast and easy.

Energy Center is an innovative solar and backup power-ready smart panel for today’s connected home. Compatible with QO ¾” circuit breakers with Visi-Trip, Energy Center features a splitbus interior and 20A convenience outlet with GFI protection. Comes with factory-installed whole home SPD and Wiser Energy™ smart home power monitor.
Square D Energy Center Smart Panel Square D An all-in-one smart electrical panel that makes solar, EV charging and battery, and generator integration fast and easy.
All-in-one smart panel for reliable home power

The award-winning Square D™ Energy Center smart electrical panel is solar and EV ready right out of the box. Easily add generators and batteries for reliable home power. Save wall space with a compact footprint and sleek aesthetics. Integrate transfer switches, inverters, utility metering, and energy monitoring in a single solution.

• EV charging convenience: Factory-installed 20 A convenience outlet with GFI protection

• Easier to service: Speed up servicing with redesigned easy-to-remove door panels and pre-printed circuit directory labels

• App-based monitoring: Control of your home's energy use from your phone, and receive custom safety alerts, like when garage doors open

  • Help Center
  • Contact Sales
  • Find our Offices
  • Where to Buy
  • Tech Support: 877-342-5173
  • Careers
  • Company Profile
  • Investors
  • Newsroom
  • Report a Misconduct
  • Product Documentation
  • Software and Firmware
  • Product Selector
  • Product Replacement
  • DigestPLUS Online Catalog
  • Industries
  • Partners
  • Schneider Electric Community
  • Events
  • Privacy Policy
  • Cookie Notice
  • Terms of use
  • Change your cookie settings