Our Brands

Impact-Company-Logo-English Black-01-177x54

Welcome to the Schneider Electric Website

Welcome to our website.
Image of 無熔線斷路器_Multi9 C60SP 2P 63AF 60Hz D Curve

無熔線斷路器_Multi9 C60SP 2P 63AF 60Hz D Curve

台灣RoHS聲明書-無熔線斷路器(Multi9 C60SP 2P 63AF 60Hz D Curve)

Date: 17 Dec 2018 | Type: Declaration of conformity
Languages: Chinese | Version: 1.1
Document Reference: TW_Multi9_C60SP_2P_DCURVE_RoHS
Perimeter: Generic
Approval Office: Schneider Electric
Conformity Information: EU/CE
Country: International

Files

File Name
07_01限用物質含有情況標示聲明書-無熔絲斷路器-1217 updated-Multi9 C60SP-2P.pdf

Need help?

Start here!

Find answers now. Search for a solution on your own, or connect with one of our experts.

Contact Support

Reach out to our customer care team to receive more information, technical support, assistance with complaints and more.

Where to buy?

Easily find the nearest Schneider Electric distributor in your location.

 opens in new window

Search FAQs

Search topic-related frequently asked questions to find answers you need.

 opens in new window

Contact Sales

Start your sales inquiry online and an expert will connect with you.