![RXM2LB2CD Product picture Schneider Electric](https://download.schneider-electric.com/files?p_Doc_Ref=RXM2LB2xx_Main&p_File_Type=rendition_369_jpg&default_image=DefaultProductImage.png)
![RXM2LB2CD Product picture Schneider Electric](https://download.schneider-electric.com/files?p_Doc_Ref=RXM2LB2xx_Main&p_File_Type=rendition_64_gif&default_image=DefaultProductImage.png)
![RXM2LB2CD Product picture Schneider Electric](https://download.schneider-electric.com/files?p_Doc_Ref=RXM2LB2xx_Rear&p_File_Type=rendition_64_gif&default_image=DefaultProductImage.png)
![RXM2LB2CD Product picture Schneider Electric](https://download.schneider-electric.com/files?p_Doc_Ref=RXM2LB2xx_Top&p_File_Type=rendition_64_gif&default_image=DefaultProductImage.png)
![RXM2LB2CD Product picture Schneider Electric](https://download.schneider-electric.com/files?p_Doc_Ref=RXM2LB2xx_Bottom&p_File_Type=rendition_64_gif&default_image=DefaultProductImage.png)
![+ 3](https://download.schneider-electric.com/files?p_Doc_Ref=RXM2LB2xx_Front&p_File_Type=rendition_64_gif&default_image=DefaultProductImage.png)
+ 3
Miniature plug in relay, Harmony, 5A, 2CO, with LED, 36V DC
RXM2LB2CD
Discontinued on:Oct 1, 2020
Recommended replacement(s)
Environmental performance of the product Learn more
Sustainable by Design
Sustainability![Green Premium™](https://www.se.com/ww/product-shop-static/assets/images/brand/greenpremium.svg)
Green PremiumTM label is Schneider Electric’s commitment to delivering products with best-in-class environmental performance.
Green Premium promises compliance with the latest regulations, transparency on environmental impacts, as well as circular and low-CO2 products.
Guide to assessing product sustainability is a white paper that clarifies global eco-label standards and how to interpret environmental declarations.
Guide to assessing product sustainability is a white paper that clarifies global eco-label standards and how to interpret environmental declarations.
![](https://img.youtube.com/vi/gQ2tiLNbSDY/maxresdefault.jpg)
Well-being performance
REACh free of SVHC
Toxic heavy metal free
Mercury free
RoHS exemption information
Certifications & Standards
REACh Regulation
EU RoHS Directive
Pro-active compliance (Product out of EU RoHS legal scope)
China RoHS Regulation
Environmental Disclosure
Circularity Profile
Need more information? Check our technical FAQs!
Easily find answers to the most frequently asked questions.
RXM2LB2CD is replaced by the following product range: