Tìm các câu hỏi thường gặp
AC and DC voltage range for the following modules:12v ZBVJ*24v ZBVB*120v ZBVG*24/120v ZBVBG*230v ZBVM*
Goals and Symptoms
AC and DC voltage range for the following modules:
12v ZBVJ*
24v ZBVB*
120v ZBVG*
24/120v ZBVBG*
230v ZBVM*
Facts and Changes
ZBV
AC/DC voltage range
Causes and Fixes
Voltage range for each module is the following :
ZBVJ 12V : 9.6 to 15 VDC, 10.8 to 13.2 VAC 50/60Hz
ZBVB 24V : 19.2 to 30 VDC, 21.6 to 26.4 VAC 50/60Hz
ZBVG 120V : ......................, 102 to 132 VAC 50/60Hz
ZBVM 240V : ......................, 195 to 264 VAC 50Hz
ZBVBG 24/120V : 19.2 to 132 VDC, 21.6 to 132 VAC 50/60Hz
Đã phát hành cho:Schneider Electric Việt Nam
Tìm hiểu thêm
Phạm vi:
Tìm hiểu thêm
Phạm vi: