ClearSCADA is able to communicate with a number of different slave devices natively through a set of protocol drivers. Please consult the ClearSCADA online help for full details of all protocols supported. Some of the drivers supported are listed below:
- Allen-Bradley DF1
- DDE client
- DNP3 (master and slave)
- DNP3 WITS
- DNP3 SCADAPack E Series
- EcoStruxure Web Services (simple and advanced)
- EFM Driver Suite
- Emerson FloBoss
- Emerson ROC
- ABB Totalflow
- Hilscher
- ICMP
- IEC 60870-5 (master and slave)
- KEMA
- Phoenix
- Kingfisher
- Mitsubishi (master and slave)
- Modbus (master and slave)
- Lufkin SAMS RPC
- Schneider Electric RPC
- SCADAPack Modbus
- SCADAPack Modbus RealFLO
- NTP
- OBDC
- OPC-DA client (simple and advanced) and OPC XML-DA client
- Performance Monitor (Microsoft Windows)
- SCADAPack 50 Data Logger
- SDI-12
- Siemens Simatic S7
- SNMP
- T-Box
- Trio Radio Diagnostics
Through the PLC driver (no longer available from ClearSCADA 2014 R1 onwards), ClearSCADA is able to provide a wide range of additional protocol support through the bundled KEPServerEX application including:
- Allen-Bradley DH+, Ethernet and Unsolicited Ethernet
- Analog Devices
- Aromat and Aromat Ethernet
- AutomationDirect EBC and ECOM
- BUSWARE Ethernet
- Contrex and Contrex M-Series
- ControlLogix Ethernet
- Cutler-Hammer
- DDE Client
- DF1
- Direct-NET
- EtherTRAK
- Fuji Flex
- GE CCM, Ethernet, Ethernet Global Data and Focas 1 Ethernet
- GESNP and GESNPX
- Hilscher Universal
- Honeywell UDC
- IA Super SEL
- Idec
- IOtech PointScan 100
- K Sequence
- KraussMaffei MC4 Ethernet
- Micro-DCI
- Mitsubishi FX, FX Net, Serial and Mitsubishi-Ethernet
- Modbus Serial, Ascii Serial, Unsolicited Serial, Ethernet and Modbus Plus
- ODBC Client
- Omron FINS Ethernet and Host Link
- Optimation OptiLogic
- Partlow ASCII
- Philips P8/PC20
- SattBus and SattBus Ethernet
- Scanivalve Ethernet
- Siemens S5, S5 (3964R), S7-MPI, S7-200, TCP/IP Ethernet and TCP/IP Unsolicited Ethernet
- Simatic 505 and 505 Ethernet
- Simulator
- SquareD
- Thermo Westronics Ethernet and Westronics Serial
- TIWAY Host Adapter
- Toshiba and Toshiba Ethernet
- Toyopuc Ethernet PC3/PC2
- Uni-Telway
- User Configurable
- WAGO Ethernet
- Yaskawa Memobus Plus and MP Series Ethernet
- Yokogawa Darwin, Darwin Serial, DX, DX Serial and DXP
Đã phát hành cho:Schneider Electric Việt Nam